Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Ovale Plastica Applicazione specifica

 (4 categorie prodotti)

Elenco Griglia

Flanged Barrel Plugs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Flanged Barrel Plugs protect and seal openings or ports of tubes, pipes and other cylindrical openings. It features convex sides to ensure a more secure fit and prevent them from slipping out.

In addition, they prevent the ingress dust, dirt, and moisture into the equipment. It protects internal components from leaking and contaminations entering.

The plug is inserted into the opening or port, and the flange is pressed against the surrounding surface, creating a secure seal. The flange ensures the plug remains in place and prevents it from being accidentally dislodged. Used in various applications, including industrial, manufacturing, and automotive.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Blanking Plugs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress and dust, is acid-resistant and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Three materials are available: TPE withstands temperatures up to 203F (95C). TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, PVC, PA, Copolyester, Silicone, LDPE, TPE, EBA, TPR
  • Colour: Black, Grey, White, Clear, Natural
  • Material Flammability Standard: UL94 V-2

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Snap-Fit Blanking Plugs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Snap-Fit Blanking Plugs are used in various applications to seal and preserve unused holes or apertures. These plugs have been carefully developed to offer a secure and dependable seal without extra fasteners or adhesives.

The snap-fit mechanism provides a secure connection, preventing inadvertent removal or displacement even when subjected to pressure or vibration. It offers high impact resistance and keeps dust, moisture, and other pollutants out of the hole.

It is easy to install, requiring only a push or snap into place, without needing tools. Suitable for various sectors such as manufacturing, electronics, and construction.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Domed Blanking Plugs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.

When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.

Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)