Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
(31 categorie prodotti)
These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.
They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.
It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.
These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.
The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.
It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.
They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.
Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.
These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.
They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.
It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.
These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.
It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.
The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
I cuscinetti in gomma antiscivolo sono ideali per coprire i piedini di livellamento su macchinari o nastri trasportatori. Questi cuscinetti possono sostenere carichi pesanti e fornire una frizione aggiuntiva per impedire il movimento e lo scivolamento.
Le cerniere a molla offrono un meccanismo a molla totalmente a scomparsa che consente l'apertura e la chiusura automatica delle porte.
Le cerniere a molla hanno un perno centrale con una molla che consente alla cerniera di ritornare sempre nella posizione originale. Ideali per l'uso su porte e pannelli che necessitano di un meccanismo di sicurezza in grado di ritornare alla posizione originale, in apertura o in chiusura. La gamma è disponibile in differenti selezioni di materiali e finiture, movimenti della molla, forze di apertura e di chiusura.
These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.
It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.
Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.
These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.
It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
Questa gamma di piedini articolati per uso industriale comprende un perno filettato in acciaio inossidabile 304 fissato a una base in poliammide (PA) di colore nero per garantire un'articolazione massima di 30. Ideali per l'uso nell'industria alimentare e nel catering.
I piedini con perno e base girevole in plastica si adattano alle superfici irregolari e mettono a livello macchine utensili, rack elettrici e applicazioni simili. Lo snodo articolato e l'ampio diametro della base forniscono livellamento e supporto ottimali.
I piedini con montaggio mediante perno e base rigida in metallo rappresentano una soluzione economica per applicazioni poco gravose. Ideali per mettere a livello scaffali, mobili per ufficio, espositori per punti vendita, mobili in legno e macchinari di piccole dimensioni.
I piedini regolabili con montaggio mediante perno e base rigida in plastica si adattano alle superfici irregolari e mettono a livello macchine utensili, rack elettrici e applicazioni simili. La base in plastica fornisce una superficie levigata non abrasiva che protegge i pavimenti.
I piedini con perno di attacco, a volte chiamati piedini scorrevoli a fungo a causa della forma a fungo del piedino, sono una valida sostituzione delle ruote con perno o dei piedini con perno. Inseriti nelle gambe o alla base di un'applicazione, permettono di spostare senza problemi e facilmente i mobili. Offrono più stabilità di una ruota, che rischia di muoversi in avanti e indietro, in particolare su superfici piastrellate o laminate.
La nostra gamma di piedini con perno di attacco ha una base, o piedino, in poliammide nera (PA) e uno stelo in acciaio galvanizzato. Lo stelo del perno di attacco rende l'installazione veloce e la base liscia in PA offre una manovrabilità senza sforzo.
Ci sono sei tipi tra cui scegliere, per soddisfare una varietà di esigenze applicative. Il tipo 4 è fornito con base cava.
I piedini di livellamento con montaggio con perno e base girevole in plastica si adattano alle superfici irregolari e mettono a livello macchine utensili, rack elettrici e applicazioni simili. Lo snodo articolato e l'ampio diametro della base forniscono livellamento e supporto ottimali.
I piedini di livellamento con montaggio mediante perno e con base girevole in metallo rappresentano una soluzione durevole per l'installazione di macchinari o nastri convogliatori. Questi piedini sono dotati di perno articolato e prigioniero realizzato per garantire l'accuratezza e la resistenza della filettatura.
La nostra gamma di piedini per macchine Premium è destinata all'uso nelle applicazioni in cui servono piedini con montaggio di alta qualità, compresi macchinari e rack elettronici. Sono disponibili con perno in acciaio temperato o inossidabile, fissati a una base in poliammide (PA) o acciaio inossidabile. La gamma è inoltre disponibile con o senza fori.
La nostra gamma di piedini per macchine standard con perno in acciaio zincato e base in poliammide (PA) è pensata per sostenere macchinari, rack elettronici e nastri trasportatori. I piedini hanno un'articolazione massima di 20 e possono essere acquistati in diverse varianti, con o senza fori. Cuscinetti antiscivolo aggiuntivi possono essere acquistati separatamente quando serve frizione aggiuntiva.
I piedini regolabili con montaggio con perno e base girevole in plastica si adattano alle superfici irregolari e mettono a livello macchine utensili, rack elettrici e applicazioni simili. Lo snodo articolato e l'ampio diametro della base forniscono livellamento e supporto ottimali.
I piedini regolabili - Standard/Non articolati con base fissa in plastica si adattano alle superfici irregolari e mettono a livello macchine utensili, rack elettrici e applicazioni simili. La base in plastica fornisce una superficie levigata non abrasiva che protegge i pavimenti.
Piedini orientabili regolabili, realizzati in polipropilene (PP) nero con perno e sfera d'inclinazione in acciaio zincato lucido. I piedini orientabili, perfetti per le applicazioni ad angolo, possono essere regolati per l'utilizzo su pavimenti dalla superficie irregolare.
Adatti all'uso con inserti filettati.
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare