Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Acciaio Componenti di bloccaggio Variable Clamps

 (1 categoria prodotto)

Elenco Griglia

Variable Hexagon Clamps

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Variable Hexagon Clamps are made for firmly holding and gripping workpieces with limited vertical space. It delivers a strong and dependable grip while being low-profile, making it suitable for applications with limited space.

The clamping surface's hexagonal design provides several gripping areas, ensuring a firm grasp on the workpiece. It can also help to reduce the expense of clamping on fixtures.

Installed using an Allen key and available with smooth or ribbed faces. An eccentric screw (provided) is used to operate the device. Its small size makes it ideal for electronics assembly, machining centres, and medical equipment.

  • It features a strong and dependable grip while being low-profile.
  • It can reduce the expense of clamping on fixtures.
  • Ideal for electronics assembly, machining centres, and medical equipment.
Material: Hardened Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)