Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
(20 categorie prodotti)
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.
Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.
These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.
It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.
Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.
These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.
They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.
The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.
These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.
Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.
It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Gli accessori di fissaggio a scatto con aggancio a sfera sono ideali per applicazioni che richiedono modifiche rapide e ricorrenti agli strumenti o configurazioni con un solo tocco. Si tratta di una soluzione durevole che fornisce una chiusura sicura e robusta.
Comprendono un corpo, una molla e un cuscinetto a sfera. La molla mantiene il cuscinetto a sfera in posizione e, se premuta, entra in contatto con l'oggetto da serrare bloccandolo saldamente in posizione. Quando l'elemento di serraggio viene nuovamente tirato, il cuscinetto a sfera rilascia l'elemento consentendo di rimuoverlo rapidamente.
Questi elementi sono utilizzati in numerose applicazioni industriali come il settore automobilistico, aerospaziale e delle apparecchiature mediche. Possono essere utilizzati per applicazioni come cinghie di trasmissione o coperture di macchinari.
Gli accessori di fissaggio a scatto con aggancio a tiro sono ideali per applicazioni che richiedono modifiche rapide e ricorrenti agli strumenti o configurazioni con un solo tocco. Si tratta di una soluzione durevole che fornisce una chiusura sicura e robusta. Possono essere facilmente rimossi e riposizionati mantenendo la giunzione.
Il sistema comprende due elementi: un morsetto a tiro e una base in metallo. La base in metallo si trova su un lato dell'elemento di fissaggio mentre il morsetto a tiro nell'altro. Quando i due componenti vengono uniti, il meccanismo del morsetto a tiro si collega all'elemento fissandolo in posizione. Allontare le due metà per rilasciare l'oggetto utilizzando il meccanismo del morsetto a tiro, operazione facilmente realizzabile con un semplice tocco.
Questi elementi sono utilizzati in numerose applicazioni industriali come il settore automobilistico, aerospaziale e delle apparecchiature mediche. Possono essere utilizzati per applicazioni come cinghie di trasmissione o coperture di macchinari.
Gli accessori di fissaggio a scatto con bloccaggio a camma sono ideali per applicazioni che richiedono modifiche rapide e ricorrenti agli strumenti o configurazioni con un solo tocco. Si tratta di una soluzione durevole che fornisce una chiusura sicura e robusta.
Comprendono un corpo, una molla e una camma. La molla mantiene la camma in posizione e quando la leva viene tirata di 45º, ruota intorno a un punto di perno per bloccare o sbloccare in sicurezza la chiusura. La camma si sblocca quando l'elemento di serraggio viene nuovamente tirato, consentendo all'oggetto di essere facilmente rimosso.
Questi elementi sono utilizzati in numerose applicazioni industriali come il settore automobilistico, aerospaziale e delle apparecchiature mediche. Resistono a temperature fino a 130 C e possono essere utilizzati per applicazioni come cinghie di trasmissione o coperture di macchinari.
Gli accessori di fissaggio a scatto con bloccaggio a sfera sono ideali per applicazioni che richiedono modifiche rapide e ricorrenti agli strumenti o configurazioni con un solo tocco. Si tratta di una soluzione durevole che fornisce una chiusura sicura e robusta.
Comprendono tre parti: un corpo, una molla e un cuscinetto a sfera. La molla mantiene il cuscinetto a sfera in posizione e, se premuta, si stacca dal corpo rilasciando la chiusura. Il cuscinetto a sfera fissa la chiusura quando viene premuto nuovamente all'interno del corpo.
Questi elementi sono utilizzati in numerose applicazioni industriali come il settore automobilistico, aerospaziale e delle apparecchiature mediche. Resistono a temperature fino a 180 C e possono essere utilizzati per applicazioni come cinghie di trasmissione o coperture di macchinari.
Le boccole di posizionamento lavorano insieme agli elementi di fissaggio a scatto per posizionare e allineare in modo preciso i componenti. Offrono un modo sicuro e preciso per trovare e fissare gli elementi in posizione.
Lo scopo è offrire un sistema per trovare e mantenere gli oggetti in posizione in modo esatto e accurato, oltre a fissare pannelli e rivestire i sistemi di blocco. Le boccole di serraggio invece possono servire da elemento ricevente degli elementi di fissaggio a scatto. Gli elementi di fissaggio a scatto possono essere installati senza necessità di boccole.
Questi elementi sono utilizzati in numerose applicazioni industriali come il settore automobilistico, aerospaziale e delle apparecchiature mediche. Resistono a temperature fino a 180 C e possono essere utilizzati per applicazioni come cinghie di trasmissione o coperture di macchinari.
Le piastre graduate sono utilizzate per sistemare in modo ripetuto e preciso i morsetti scorrevoli lungo guide lineari o alberi. Sono disponibili due varianti, ciascuna con il proprio modello di montaggio.
Da una parte troviamo le piastre graduate singole e dall'altra le piastre graduate doppie. Ognuna comprende un tipo di montaggio. Il tipo con montaggio a vite con fori pronti o il tipo con montaggio adesivo presentano un'indicazione del punto del foro per la vite, non forato.
Comprendono una scala graduata o un modello a griglia lungo un bordo o entrambi i bordi, per offrire indicazione all'utente. È durevole e resistente all'usura.
Sono ampiamenti utilizzati in numerose applicazioni industriali come il settore automobilistico, aerospaziale e delle apparecchiature mediche.
Le piastre montanti sono componenti meccanici impiegati insieme alle chiusure a scorrimento per sollevare e sostenere altri oggetti o componenti. La gamma comprende due tipologie: rettangolare e quadrata.
Sono impiegate per aumentare l'altezza della superficie di blocco, aumentando l'accessibilità e semplificandone l'utilizzo. Resistono alla corrosione garantendo prestazioni di lunga durata anche nei contesti più difficili e restano in posizione senza muoversi o scorrere durante l'uso.
Sono ampiamenti utilizzati in numerose applicazioni industriali come il settore automobilistico, aerospaziale e delle apparecchiature mediche.
I piedini con montaggio mediante perno e base rigida in metallo rappresentano una soluzione economica per applicazioni poco gravose. Ideali per mettere a livello scaffali, mobili per ufficio, espositori per punti vendita, mobili in legno e macchinari di piccole dimensioni.
I piedini di livellamento con montaggio mediante perno e con base girevole in metallo rappresentano una soluzione durevole per l'installazione di macchinari o nastri convogliatori. Questi piedini sono dotati di perno articolato e prigioniero realizzato per garantire l'accuratezza e la resistenza della filettatura.
Le ruote per alte temperature sono ideali per attrezzature come forni alimentari e applicazioni che opernao con calore elevato come forni industriali e autoclavi. Sono adatte anche ad altre applicazioni che richiedono una buona resistenza alle alte temperature. La nostra gamma comprende ruote con foro per bullone, fisse e girevoli. Le ruote sono disponibili in numerosi materiali e colori come materiale termoplastico, acciaio inossidabile e gomma, e in diverse dimensioni e capacità di carico.
Scelta ideale per il settore alimentare e ricettivo, queste ruote per catering sono destinate all'uso su carrelli, forni e altre apparecchiature portatili da cucina, contenitori dei rifiuti, unità di cottura, scaffalature e molto altro. La nostra gamma comprende diversi materiali come poliuretano, acciaio inossidabile e nylon. Potrete scegliere tra moltissime capacità di carico e dimensioni in base alla vostra applicazione.
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare