Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Conical spring are helical compression springs with a design that allows for various spring rates while maintaining a compact size. They are designed to provide a nearly constant spring rate and a solid height lower than standard springs. They effectively absorb shock and prevent bending or buckling.
Their construction allows the smaller diameter coils to nest within the larger diameter coils when compressed, enabling the length of the spring to reduce to nearly one wire diameter in height.
Typically used when space efficiency is required by industries such as Automotive, Aerospace, Electronics and Industrial Machinery to provice Shock Absorption, Load Stabilization, Position Control and Vibration Dampening. Materiale: Acciaio inossidabile Codice Serie:
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Carico molla con spire a contatto | Diametro esterno minimo | Rigidità | Carico al 50% del carico | Lunghezza totale | Diametro filo | Diametro esterno massimo | Acquista | |
|---|---|---|---|---|---|---|---|---|---|---|
| 3,0026 € - 3,2586 € | Richiedi il lead time qui |
|
0.189 in
4.8 mm
|
|
9.56 N
9.56 N
|
|
0.028 in
0.7 mm
|
0.48 in
12.2 mm
|
||
| 3,0026 € - 3,2433 € | Richiedi il lead time qui |
|
0.209 in
5.3 mm
|
|
12.81 N
12.81 N
|
|
0.031 in
0.8 mm
|
0.469 in
11.9 mm
|
||
| 3,0026 € - 3,2433 € | Richiedi il lead time qui |
|
0.217 in
5.5 mm
|
|
21.13 N
21.13 N
|
|
0.039 in
1.0 mm
|
0.48 in
12.2 mm
|
||
| 2,8043 € - 3,0592 € | Richiedi il lead time qui |
|
0.311 in
7.9 mm
|
|
4.45 N
4.45 N
|
|
0.028 in
0.7 mm
|
0.598 in
15.2 mm
|
||
| 2,8043 € - 3,0592 € | Richiedi il lead time qui |
|
0.252 in
6.4 mm
|
|
6.94 N
6.94 N
|
|
0.028 in
0.7 mm
|
0.598 in
15.2 mm
|
||
| 3,0734 € - 3,3425 € | Richiedi il lead time qui |
|
0.311 in
7.9 mm
|
|
9.61 N
9.61 N
|
|
0.035 in
0.9 mm
|
0.598 in
15.2 mm
|
||
| 3,0734 € - 3,3425 € | 148 Disponibile - Per maggiori informazioni visita le FAQ |
|
0.28 in
7.1 mm
|
|
8.01 N
8.01 N
|
|
0.031 in
0.8 mm
|
0.598 in
15.2 mm
|
||
| 3,0734 € - 3,3425 € | Richiedi il lead time qui |
|
0.311 in
7.9 mm
|
|
11.65 N
11.65 N
|
|
0.039 in
1.0 mm
|
0.598 in
15.2 mm
|
||
| 3,0734 € - 3,3425 € | Richiedi il lead time qui |
|
0.252 in
6.4 mm
|
|
18.10 N
18.10 N
|
|
0.039 in
1.0 mm
|
0.598 in
15.2 mm
|
||
| 3,0734 € - 3,3574 € | Richiedi il lead time qui |
|
0.252 in
6.4 mm
|
|
27.09 N
27.09 N
|
|
0.043 in
1.1 mm
|
0.598 in
15.2 mm
|
||
| 3,1442 € - 3,4133 € | Richiedi il lead time qui |
|
0.437 in
11.1 mm
|
|
9.34 N
9.34 N
|
|
0.039 in
1.0 mm
|
0.72 in
18.3 mm
|
||
| 3,0026 € - 3,2433 € | Richiedi il lead time qui |
|
0.157 in
4.0 mm
|
|
15.21 N
15.21 N
|
|
0.031 in
0.8 mm
|
0.48 in
12.2 mm
|
||
| 3,0026 € - 3,2586 € | Richiedi il lead time qui |
|
0.189 in
4.8 mm
|
|
22.33 N
22.33 N
|
|
0.039 in
1.0 mm
|
0.48 in
12.2 mm
|
||
| 2,8043 € - 3,0592 € | Richiedi il lead time qui |
|
0.374 in
9.5 mm
|
|
4.98 N
4.98 N
|
|
0.028 in
0.7 mm
|
0.598 in
15.2 mm
|
||
| 3,0734 € - 3,3425 € | 19 Disponibile - Per maggiori informazioni visita le FAQ |
|
0.374 in
9.5 mm
|
|
6.81 N
6.81 N
|
|
0.031 in
0.8 mm
|
0.598 in
15.2 mm
|
||
| 3,0734 € - 3,3425 € | Richiedi il lead time qui |
|
0.28 in
7.1 mm
|
|
10.72 N
10.72 N
|
|
0.035 in
0.9 mm
|
0.598 in
15.2 mm
|
||
| 3,0026 € - 3,2433 € | Richiedi il lead time qui |
|
0.252 in
6.4 mm
|
|
7.07 N
7.07 N
|
|
0.028 in
0.7 mm
|
0.48 in
12.2 mm
|
||
| 3,0026 € - 3,2586 € | Richiedi il lead time qui |
|
0.217 in
5.5 mm
|
|
11.39 N
11.39 N
|
|
0.031 in
0.8 mm
|
0.48 in
12.2 mm
|
||
| 3,0026 € - 3,2586 € | Richiedi il lead time qui |
|
0.189 in
4.8 mm
|
|
17.44 N
17.44 N
|
|
0.035 in
0.9 mm
|
0.48 in
12.2 mm
|
||
| 2,8043 € - 3,0592 € | Richiedi il lead time qui |
|
0.343 in
8.7 mm
|
|
3.74 N
3.74 N
|
|
0.028 in
0.7 mm
|
0.598 in
15.2 mm