Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Conical spring are helical compression springs with a design that allows for various spring rates while maintaining a compact size. They are designed to provide a nearly constant spring rate and a solid height lower than standard springs. They effectively absorb shock and prevent bending or buckling.
Their construction allows the smaller diameter coils to nest within the larger diameter coils when compressed, enabling the length of the spring to reduce to nearly one wire diameter in height.
Typically used when space efficiency is required by industries such as Automotive, Aerospace, Electronics and Industrial Machinery to provice Shock Absorption, Load Stabilization, Position Control and Vibration Dampening. Materiale: Acciaio inossidabile Codice Serie:
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Carico molla con spire a contatto | Diametro esterno minimo | Rigidità | Carico al 50% del carico | Lunghezza totale | Diametro filo | Diametro esterno massimo | Acquista | |
|---|---|---|---|---|---|---|---|---|---|---|
| 3,3566 € - 3,6541 € | Richiedi il lead time qui |
|
0.437 in
11.1 mm
|
|
32.92 N
32.92 N
|
|
0.059 in
1.5 mm
|
0.976 in
24.8 mm
|
||
| 3,3566 € - 3,6541 € | Richiedi il lead time qui |
|
0.437 in
11.1 mm
|
|
45.68 N
45.68 N
|
|
0.067 in
1.7 mm
|
0.976 in
24.8 mm
|
||
| 3,3566 € - 3,6541 € | Richiedi il lead time qui |
|
0.437 in
11.1 mm
|
|
74.95 N
74.95 N
|
|
0.075 in
1.9 mm
|
0.976 in
24.8 mm
|
||
| 3,1442 € - 3,4133 € | Richiedi il lead time qui |
|
0.28 in
7.1 mm
|
|
14.72 N
14.72 N
|
|
0.039 in
1.0 mm
|
0.72 in
18.3 mm
|
||
| 3,3566 € - 3,6541 € | Richiedi il lead time qui |
|
0.354 in
9.0 mm
|
|
44.57 N
44.57 N
|
|
0.063 in
1.6 mm
|
0.961 in
24.4 mm
|
||
| 3,1442 € - 3,4133 € | Richiedi il lead time qui |
|
0.343 in
8.7 mm
|
|
25.49 N
25.49 N
|
|
0.047 in
1.2 mm
|
0.72 in
18.3 mm
|
||
| 3,2717 € - 3,5549 € | Richiedi il lead time qui |
|
0.559 in
14.2 mm
|
|
10.50 N
10.50 N
|
|
0.043 in
1.1 mm
|
0.85 in
21.6 mm
|
||
| 3,2717 € - 3,5549 € | Richiedi il lead time qui |
|
0.516 in
13.1 mm
|
|
13.34 N
13.34 N
|
|
0.043 in
1.1 mm
|
0.835 in
21.2 mm
|
||
| 3,2717 € - 3,5549 € | Richiedi il lead time qui |
|
0.5 in
12.7 mm
|
|
17.97 N
17.97 N
|
|
0.047 in
1.2 mm
|
0.85 in
21.6 mm
|
||
| 3,2717 € - 3,5549 € | Richiedi il lead time qui |
|
0.343 in
8.7 mm
|
|
31.94 N
31.94 N
|
|
0.055 in
1.4 mm
|
0.85 in
21.6 mm
|
||
| 3,2717 € - 3,5549 € | Richiedi il lead time qui |
|
0.374 in
9.5 mm
|
|
49.33 N
49.33 N
|
|
0.063 in
1.6 mm
|
0.85 in
21.6 mm
|
||
| 3,3566 € - 3,6541 € | Richiedi il lead time qui |
|
0.559 in
14.2 mm
|
|
14.63 N
14.63 N
|
|
0.047 in
1.2 mm
|
0.976 in
24.8 mm
|
||
| 3,3566 € - 3,6541 € | Richiedi il lead time qui |
|
0.5 in
12.7 mm
|
|
24.02 N
24.02 N
|
|
0.055 in
1.4 mm
|
0.976 in
24.8 mm
|
||
| 3,2717 € - 3,5549 € | Richiedi il lead time qui |
|
0.311 in
7.9 mm
|
|
44.48 N
44.48 N
|
|
0.059 in
1.5 mm
|
0.85 in
21.6 mm
|
||
| 3,2717 € - 3,5549 € | Richiedi il lead time qui |
|
0.311 in
7.9 mm
|
|
25.26 N
25.26 N
|
|
0.047 in
1.2 mm
|
0.85 in
21.6 mm
|
||
| 3,3566 € - 3,6541 € | Richiedi il lead time qui |
|
0.5 in
12.7 mm
|
|
28.65 N
28.65 N
|
|
0.059 in
1.5 mm
|
0.976 in
24.8 mm
|
||
| 3,1442 € - 3,4133 € | Richiedi il lead time qui |
|
0.374 in
9.5 mm
|
|
17.30 N
17.30 N
|
|
0.043 in
1.1 mm
|
0.72 in
18.3 mm
|
||
| 3,3566 € - 3,6541 € | Richiedi il lead time qui |
|
0.374 in
9.5 mm
|
|
71.66 N
71.66 N
|
|
0.071 in
1.8 mm
|
0.976 in
24.8 mm
|
||
| 3,3566 € - 3,6541 € | Richiedi il lead time qui |
|
0.374 in
9.5 mm
|
|
30.60 N
30.60 N
|
|
0.055 in
1.4 mm
|
0.976 in
24.8 mm
|
||
| 3,3566 € - 3,6541 € | Richiedi il lead time qui |
|
0.437 in
11.1 mm
|
|
38.21 N
38.21 N
|
|
0.063 in
1.6 mm
|
0.976 in
24.8 mm