Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
(5 Types de produit)
Plastic Dial Position Counters mount on control spindles in any position for giving actual reading of the positioning of the machine component. Ultrasonic welding construction prevents separation and dust penetration. This display in inclined with the 5-digit roller counter in the upper position.
Our Padlock Seals are used to secure goods during transit, and provides obvious indication of tampering or breach - giving you peace of mind during shipping. These seals are an ideal choice for more demanding applications.
The seal can only be removed with wire cutters (sold separately). These seals offer a low-cost and secure single-use alternative to conventional padlocks. They are made from tamper evident transparent material.
Our Plastic Cable Seals can be used worldwide to secure goods during import and export. A highly secure alternative to standard locks, due to the additional tamper evidence feature. The seal is easy to use on pull-tight applications. Suitable applications include; vehicle doors, bulk tankers, duty-free carts and roll cages.
The seal has an enhanced locking mechanism and includes a long tag that is ideal for the printing of QR codes or serial numbers and barcodes of up to 13-digits. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).
To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).
Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.
Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.
Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer