Menu Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Poignée droite Vis Thrust Screws

 (2 Types de produit)

Liste Grille

Thrust Screws - Brass Pad

En stock En cours de production

These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: 303 Stainless Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Thrust Screws - Plastic Pad

En stock En cours de production

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)