Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
(78 Types de produit)
These Variable Hexagon Clamps are made for firmly holding and gripping workpieces with limited vertical space. It delivers a strong and dependable grip while being low-profile, making it suitable for applications with limited space.
The clamping surface's hexagonal design provides several gripping areas, ensuring a firm grasp on the workpiece. It can also help to reduce the expense of clamping on fixtures.
Installed using an Allen key and available with smooth or ribbed faces. An eccentric screw (provided) is used to operate the device. Its small size makes it ideal for electronics assembly, machining centres, and medical equipment.
These Versagrip Grippers and Clamps have a reinforced grip with puncturing teeth designed to bite into the workpiece, limiting lateral and horizontal movement. They can grasp even flame cut and negative draft parts.
These grippers and clamps provide a secure and adjustable grasp on irregularly shaped items, circular tubes, or flat surfaces. The clamping force may be adjusted to meet the application's individual needs, guaranteeing excellent stability and properly spreading the force, minimising the possibility of slippage or movement during operation.
They are simple to install in the application and are commonly used in plumbing, electrical work, machining, and automotive.
These Vice Jaw Set for TalonGrip Clamps are a simple bolt-on system that allows you to execute aggressive machining operations while clamping on as little as 1.5mm. It will improve the functioning of conventional vises. It is meant to fit onto the jaws of a vise, giving a customised gripping surface for certain purposes.
Ideal for tiny lot quantities, challenging applications, or proto-type work where creating a fixture would be costly. It is utilised in heavy-duty applications such as metalworking, composites, and precise workholding and comes with a jaw stop.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Les boutons moletés à serrage rapide disposent d'une surface moletée qui permet une meilleure prise et une rotation plus facile. Ils peuvent être rapidement serrés ou desserrés uniquement à l'aide des doigts sans avoir besoin d'outils supplémentaires en utilisant seulement une légère force de serrage. Cela peut économiser du temps et des efforts dans des situations où des changements sont requis régulièrement.
Le bouton est inséré en oblique sur le goujon fileté avant d'être placé en position axiale pour s'engager sur le filetage du goujon. À ce point, ils peuvent être verrouillés avec une petite rotation.
Ils sont couramment utilisés dans une variété d'applications industrielles, notamment dans l'automobile, l'aérospatiale et les équipements médicaux.
Les brides coulissantes sont utilisées pour placer, verrouiller, libérer et régler rapidement les barres coulissantes dans des applications. Elles se composent de deux parties qui s'emboîtent pour conférer une prise ferme sur l'équipement tout en permettant aussi un réglage simple et un alignement. Un boulon ou un mécanisme de loquet peut être employé pour ouvrir et fermer les brides coulissantes.
Brides coulissantes pour trous fendus lorsqu'utilisées avec une règle, la ligne de mesure sur la bride coulissante permet un alignement rapide, facile et précis. Elle est placée de manière fixe dans un assemblage pour une stabilité accrue. Elles ne sont adaptées qu'au mouvement linéaire droit d'une barre coulissante (non fournie) et ne peuvent supporter aucune autre contrainte appliquée.
Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, la construction et les dispositifs médicaux. Elles sont résistantes à des températures pouvant atteindre 90 C.
Ces charnières couple constant à axe double sont en acier inoxydable et sont idéales pour une utilisation en tant que supports de moniteurs pivotants. La valeur de couple fixe permet à la charnière de pivoter dans un mode fluide et contrôlé dans les deux directions.
Les charnières CVC sont des charnières à articulation libre à usage intensif idéales pour les grandes portes avec montage affleurant. Elles sont adaptées pour les appareils de climatisation, les panneaux électriques et les panneaux de machines. Cette gamme propose un éventail de conceptions et de matières pour convenir aux exigences esthétiques, d'environnement et d'application. Les clients achetant ce produit pourraient aussi s'intéresser à notre gamme de joints et bandes d'étanchéité résistants aux intempéries.
Les charnières démontables à visser sont constituées d'un corps en deux parties en acier laminé avec extrémités rondes. Idéales pour être vissées sur le cadre d'un grand nombre d'équipements industriels
Les charnières démontables à souder sont constituées d'un corps en deux parties en acier laminé avec extrémités rondes. Idéales pour être soudées sur le cadre d'un grand nombre d'équipements industriels
Les charnières plates et simples sont idéales pour le démontage d'une porte en cas de difficulté d'accès à l'intérieur de l'armoire. La gamme comprend de nombreux modèles et matières
Ces charnières couple constant articulent et maintiennent un panneau en position, éliminant ainsi tout recours nécessaire à un vérin à gaz ou à un support de couvercle. La valeur de couple est fixée à une valeur spécifique qui ne nécessite aucun ajustement pendant son cycle de vie et la gamme comprend des charnières fabriquées à partir de différentes matières et différentes valeurs de couple fixes, y compris des charnières à cliquet.
Ces charnières à couple réglable articulent et maintiennent un panneau en position, éliminant ainsi tout recours nécessaire à un vérin à gaz ou à un support de couvercle. La valeur du couple peut être réglée en tournant la vis intégrée et la gamme est disponible dans différentes matières et finitions, ainsi que dans différents types de fixation.
Les contre-plaques sont des composants mécaniques qui sont utilisés en combinaison avec des verrous coulissants pour élever et soutenir d'autres composants ou objets. Deux variétés sont disponibles dans cette gamme : une rectangulaire et une carrée.
Elles servent à augmenter la haute de la surface de verrouillage, la rendant plus accessible et plus simple à utiliser. Elles résistent à la corrosion, en garantissant des performances de longue durée, même dans des environnements sévères et conservent leur place sans se déplacer ou bouger pendant leur utilisation.
Elles sont couramment employées dans une variété d'applications industrielles telles que l'automobile, l'aérospatiale et les équipements médicaux.
Les douilles de localisation fonctionnent de pair avec les fixations One-Touch au positionnement et à l'alignement précis de composants. Elles offrent un moyen sûr et précis de trouver et de maintenir des objets en place.
Elles sont censées offrir un emplacement précis et exact et un maintien d'objets en place, ainsi qu'une fixation de panneau et de couvercle sécurisée. Les douilles de serrage, par ailleurs, peuvent servir de récepteurs pour les fixations One-Touch. Les fixations One-Touch peuvent être installées sans avoir besoin de douilles.
Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, l'aérospatiale et les dispositifs médicaux. Elles résistent à des températures pouvant atteindre 180 C et peuvent être utilisées pour des applications comme les courroies de transmission ou les capots de machines.
Les embouts et butées filetés peuvent être utilisés en tant que dispositif de nivellement ou butée pour les petits appareils. La matière non corrosive du goujon et du pied est durable et résistante aux environnements difficiles.
Les fixations One-Touch avec verrouillage à came rétractable sont idéales pour les applications qui requièrent des modifications rapides et répétées d'outillage ou de configurations d'un seul geste. Elles sont durables et fournissent une solution de fixation sûre et robuste.
Elles disposent d'un levier à came à un seul geste qui rétracte complètement la tige de serrage lorsque la pièce à usiner est libérée, permettant d'engager ou de dégager la bride en toute sécurité. Pour le faire lorsque le levier est en position off, tournez-le vers la position on. Lorsque vous entendrez un clic, il sera complètement engagé. Pour le libérer, retournez la poignée en position off.
Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, l'aérospatiale et les dispositifs médicaux. Elles résistent à des températures pouvant atteindre 130 C et peuvent être utilisées pour des applications comme les courroies de transmission ou les capots de machines.
Les fixations One-Touch avec bridage à billes sont idéales pour les applications qui requièrent des modifications rapides et répétées d'outillage ou de configurations d'un seul geste. Elles sont durables et fournissent une solution de fixation sûre et robuste.
Elles se composent d'un corps, d'un ressort et d'un palier à billes. Le ressort maintient le palier à billes en position et, lorsque l'on appuie dessus, il entre en contact avec l'objet à serrer, en le verrouillant fermement en place. Lorsque la fixation est de nouveau tirée, le palier à billes libère l'élément, permettant de le retirer facilement.
Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, l'aérospatiale et les dispositifs médicaux. Elles peuvent être utilisées pour des applications comme les courroies de transmission ou les capots de machines.
Les fixations One-Touch avec verrouillage à billes sont idéales pour les applications qui requièrent des modifications rapides et répétées d'outillage ou de configurations d'un seul geste. Elles sont durables et fournissent une solution de fixation sûre et robuste.
Elles se composent de trois parties : un corps, un ressort et un palier à billes. Le ressort maintient le palier à billes en place et, lorsque l'on appuie dessus, il se détache du corps en libérant la fixation. Le palier à billes sécurise la fixation lorsqu'il est repoussé dans le corps.
Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, l'aérospatiale et les dispositifs médicaux. Elles résistent à des températures pouvant atteindre 180 C et peuvent être utilisées pour des applications comme les courroies de transmission ou les capots de machines.
Les fixations One-Touch avec verrouillage à came sont idéales pour les applications qui requièrent des modifications rapides et répétées d'outillage ou de configurations d'un seul geste. Elles sont durables et fournissent une solution de fixation sûre et robuste.
Elles se composent d'un corps, d'un ressort et d'une came. Le ressort maintient la came en place et, lorsque le levier est déplacé à 45 de sa position, il pivote autour d'un point pour enclencher le verrou ou le désengager. La came se libère lorsque la fixation est tirée de nouveau, permettant de facilement retirer l'objet.
Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, l'aérospatiale et les dispositifs médicaux. Elles résistent à des températures pouvant atteindre 130 C et peuvent être utilisées pour des applications comme les courroies de transmission ou les capots de machines.
Les rubans Duraco High Bond sont des rubans adhésifs à cœur en mousse acrylique haute performance qui satisfont un vaste éventail de besoins d'applications. Les rubans à forte adhérence sont inviolables, parfaitement adaptés à l'assemblage de métaux différents et très résistants aux cycles de température. Disponible en 3 couleurs : transparent, blanc, gris. Le ruban transparent est idéal pour les applications sur les surfaces acryliques et en verre. Plaquettes prédécoupées pour faciliter l'application : il suffit de les peler et de les coller. Caractéristiques : Adhésif : Permanent à cœur en mousse acrylique. Plage de température de service : Clair : De -20F à 300F Blanc : De -20F à 240F Gris : De -20F à 240F ; Applications : Électroménager : remplace les fixations mécaniques sur les appareils électroménagers du commerce et grand public. Décoration : fixation invisible de panneaux décoratifs. Équipements électroniques : écrans LCD, assemblage de matériel électronique portatif, boîtiers de données. Événement promotionnel : installation invisible de banderoles et d'affichage. CVC : remplace les fixations mécaniques et les soudures dans l'assemblage des unités de chauffage et de climatisation.
Les fixations One-Touch avec serrage par traction sont idéales pour les applications qui requièrent des modifications rapides et répétées d'outillage ou de configurations d'un seul geste. Elles sont durables et fournissent une solution de fixation sûre et robuste. Elles sont facilement amovibles et repositionnables tout en maintenant la connexion en place.
Elles se composent de deux éléments : une bride de serrage par traction et une base métallique. La base métallique est située sur un côté de la fixation, tandis que la bride de serrage par traction se trouve de l'autre côté. Lorsque les deux composants sont joints, le mécanisme de serrage par traction se connecte à l'élément, en le maintenant solidement en place. Séparez les deux moitiés pour libérer l'objet à l'aide du mécanisme de serrage par traction, ce qui se fait facilement par un seul geste.
Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, l'aérospatiale et les dispositifs médicaux. Elles peuvent être utilisées pour des applications comme les courroies de transmission ou les capots de machines.
Les butées auto-adhésives offrent un amorti et une protection pour une variété de surfaces, et pour de nombreuses applications.
La gamme inclut des disques adhésifs noirs avec une mousse monoface présentant des propriétés antidérapantes. Disponibles en packs de quatre sur un rouleau ou une pastille, ces disques polyvalents sont conçus pour se lier à de nombreuses surfaces, notamment : carton ondulé, aggloméré, bois, plastiques à faible coefficient de frottement et revêtements poudre.
Également incluses : pastilles anti-dérapantes fabriquées en bande mousse PE, présentant une doublure papier siliconée. Elles sont adaptées à des applications avec des températures allant de -29 C à 66 C.
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer