Menu Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

À soulever avec le doigt Base caoutchouc Film adhésif

 (2 Types de produit)

Liste Grille

Film Tape Rolls - 4181 Perm / Peel Fingerlift Tape

En stock En cours de production

4181 is a double sided Perm / Peel tape with a fingerlift liner, it is coated with permanent synthetic rubber on the open side and a peelable acrylic adhesive on the closed side. Specifications: Classifications: FDA Regulation 175.105 for indirect food contact. Core Diameter: 76.0 mm. Applications: Protection / scratch pads, Poster mounting, Core splicing, Resealable envelopes, Resealable packaging.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Film Tape Rolls - 4813 Permanent Bag Sealing Tape - Fingerlift

En stock En cours de production

The 4813 bag sealing tape is for permanent applications and is coated both sides with a high performance hot melt rubber based adhesive. It is supported by a heat cuttable film release liner with a finger lift dry edge on both sides for fast and easy liner removal. Specifications: Adhesive: Hot melt rubber-based permanent. Application Temperature: 41F to 122F Service Temperature: -4F to 149F Classifications: FDA Regulation 175.105 for indirect food contact. Applications:. Low temperature heat cuttability, Increased speeds

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)