Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.
This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.
These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.
Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.
This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.
Les goujons et tiges entièrement filetés conviennent parfaitement aux applications pour lesquelles une tête de vis n'est pas nécessaire ou l'espace est précieux. Ils se fixent entièrement dans la matière et peuvent être filetés jusqu'au bout de l'application.
Cette gamme de vis tête cylindrique est dotée d’une empreinte hexagonale. Les vis CHC sont idéales pour l’assemblage de précision et pour les surfaces restreintes. Ces vis tête cylindrique sont disponibles avec deux options de tête basse.
La première de ces options permet de réduire la hauteur totale de la tête de la vis, ce qui signifie qu'aucun fraisage n'est nécessaire, contrairement aux vis à tête plate. La deuxième option présente un profil extrêmement surbaissé et ne requiert pas de trou de placement fraisé. Ces vis conviennent aux applications de machines et d’équipements présentant un dégagement minimal.
Les vis tête cylindrique sont couramment utilisées avec des rondelles captives (vendues séparément).
Les vis sont fabriquées en inox austénitique, offrant ainsi une bonne résistance à la corrosion et une grande usinabilité. Le matériau est un choix populaire pour les applications de la construction et automobiles.
Les vis Confirmat permettent principalement d’assembler et de démonter aisément des panneaux. Idéales pour le mobilier en bois et les meubles en kit. Elles sont dotées d’un entraînement compatible avec une clé Allen de 3 ou 4.
La vis a un filetage profond qui assure des raccords précis et ajustés. La gamme comprend des options de taille de filetage Ø5 et Ø7.
Simples et faciles à enfoncer sur les fixations de panneau à serrage pour une meilleure fixation
Avec tête pointée pour permettre à la vis de s'autotarauder dans un panneau Ceci permet de réduire la vitesse et la main d'œuvre nécessaires pour la fixation.
Les vis autotaraudeuses à tête cylindrique cruciforme peuvent être installées à l'aide d'un tournevis à tête cruciforme et sont idéales pour l'assemblage de tôles. Fabriqués en polyphtalamide chargé 45 % fibre de verre, avec finition noire.
Cette gamme de vis captives est dotée d’une tête cylindrique à entraînement hexagonal. Les vis à entraînement hexagonal sont idéales pour les assemblages de précision et sont idéalement utilisées lorsque la surface disponible est réduite.
Elles constituent une solution de montage idéale pour les panneaux dotés de trous non filetés. Ils sont utilisés pour se conformer à la directive sur les machines 2006/42/CE, de manière générale à ISO 4762. Les vis captives sont généralement utilisées avec des Rondelles captives filetées (vendues séparément).
Ces vis sont fabriquées à partir d’inox qui assure une bonne résistance à la corrosion et une bonne usinabilité. Ces vis sont disponibles en groupes avec finition noircie ou sans. Cette matière est un choix populaire pour les applications dans les secteurs de la construction et de l’automobile.
Remarque : ces vis ont un diamètre de tige plus petit et ne doivent pas être serrées au couple recommandé pour une vis équivalente de la taille de filetage affichée.
Cette gamme de vis captives est dotée d’une tête fendue et d’un entraînement hexagonal. Les boutons hexagonaux sont idéaux pour l'assemblage de précision et pour les surfaces restreintes.
Ces produits constituent une solution de montage idéale pour les panneaux avec des trous non filetés. On les utilise pour respecter la Directive 2006/42/CE relative aux machines. Généralement ISO 1207. Les vis captives sont couramment utilisées avec des rondelles captives (vendues séparément).
Ces vis sont fabriquées en inox, offrant ainsi une bonne résistance à la corrosion et une grande usinabilité. Le matériau est un choix populaire pour les applications de la construction et automobiles.
Remarque : ces vis présentent une tige à diamètre réduit et ne doivent pas être serrées jusqu’au couple recommandé pour une vis équivalente de la taille de filetage affichée.
Cette gamme de vis captives est dotée d’une tête cylindrique avec deux options : l’une avec une empreinte torx et l’autre avec une empreinte cruciforme. D’un côté, les vis à empreinte torx offrent une méthode d’engagement positif et rapide qui transmet le couple avec moins de pression vers le bas. Cependant, les vis avec empreinte cruciforme peuvent supporter un couple élevé, ce qui fait d’elles un bon choix pour les applications nécessitant un bon ajustement et facilite le retrait des vis, même si elles ont été fortement serrées. Elles offrent toutes deux un bel aspect de fixation, idéal pour la présentation de produits finis.
Ces vis constituent une solution de montage idéale pour les panneaux dotés de trous non filetés. Les tailles M8 sont dotées d’une empreinte torx réduite, tandis que les tailles M3, M4, M5 et M6 sont dotées d’une empreinte cruciforme. Elles sont utilisées pour se conformer à la directive sur les machines 2006/42/CE, de manière générale à ISO 14583. Les vis captives sont généralement utilisées avec des rondelles captives filetées (vendues séparément).
Ces vis sont fabriquées à partir d’acier inoxydable austénitique, ce qui assure une bonne résistance à la corrosion et usinabilité. Ce matériau est un choix populaire pour les applications dans les secteurs de la construction et de l’automobile.
Remarque : ces vis ont un diamètre de tige plus petit et ne doivent pas être serrées au couple recommandé pour une vis équivalente de la taille de filetage affichée.
Cette gamme de vis captives à tête moletée est dotée d’une tête basse. Elles constituent une solution de montage idéale pour les panneaux dotés de trous non filetés. Elles sont utilisées pour se conformer à la directive sur les machines 2006/42/CE.
Elles sont généralement utilisées avec des rondelles captives filetées (vendues séparément).
Ces vis sont fabriquées à partir d’inox austénitique, ce qui assure une bonne résistance à la corrosion et une usinabilité et ces vis existent en groupes avec finition noircie ou sans. Cette matière est un choix populaire pour les applications dans les secteurs de la construction et de l’automobile.
Remarque : ces vis ont un diamètre de tige plus petit et ne doivent pas être serrées au couple recommandé pour une vis équivalente de la taille de filetage affichée.
Cette gamme de vis captives à tête moletée est dotée d’une tête basse et d’un entraînement à fente. Les entraînements à fente acceptent les tournevis à lame standard et nécessitent moins de pression vers le bas pour entraîner les pièces que les ouvertures encastrées. Il convient d’utiliser une lame adaptée pour minimiser le glissement.
Ces vis constituent une solution de montage idéale pour les panneaux dotés de trous non filetés. Elles sont utilisées pour se conformer à la directive sur les machines 2006/42/CE. Elles sont généralement utilisées avec des rondelles captives filetées (vendues séparément).
Ces vis sont fabriquées à partir d’inox austénitique, ce qui assure une bonne résistance à la corrosion et une usinabilité et ces vis existent en groupes avec finition noircie ou sans. Cette matière est un choix populaire pour les applications dans les secteurs de la construction et de l’automobile.
Remarque : ces vis ont un diamètre de tige plus petit et ne doivent pas être serrées au couple recommandé pour une vis équivalente de la taille de filetage affichée.
Cette gamme de vis captives à tête moletée est dotée d’une tête longue. Elles constituent une solution de montage idéale pour les panneaux dotés de trous non filetés. Elles sont utilisées pour se conformer à la directive sur les machines 2006/42/CE.
Elles sont généralement utilisées avec des rondelles captives filetées (vendues séparément).
Ces vis sont fabriquées à partir d’inox austénitique, ce qui assure une bonne résistance à la corrosion et une usinabilité et ces vis existent en groupes avec finition noircie ou sans. Cette matière est un choix populaire pour les applications dans les secteurs de la construction et de l’automobile.
Remarque : ces vis ont un diamètre de tige plus petit et ne doivent pas être serrées au couple recommandé pour une vis équivalente de la taille de filetage affichée.
Les vis machine à tête ronde sont conçues pour être utilisées avec un écrou fileté. La forme ronde de la tête donne un aspect lisse et fini, répartit la force uniformément et résiste au desserrage, ce qui la rend idéale pour les applications nécessitant un couple élevé ou une résistance aux vibrations.
Ce produit est léger, mais solide et durable. Son entraînement cruciforme fusionne les principales caractéristiques des fixations à tête bombée et à tête fraisée. Il est résistant à la corrosion. On l'utilise couramment dans l'assemblage de machines, notamment dans l'électronique, l'automobile et les applications industrielles.
Vis d'assemblage à tête hexagonale, disponibles dans de différents matériaux et différentes tailles
Les boulons et vis à tête hexagonale en plastique constituent des composants parfaitement adaptés à la fixation mécanique de matériaux. Ils sont légers et résistants à la corrosion, à l'huile, à l'abrasion et à la plupart des produits chimiques • Référence aux normes ISO 4017, NF EN 24017, DIN 933 à titre informatif uniquement.
Quelques secondes suffisent pour visser la partie filetée et le réceptacle et former ainsi un composant de liaison facile, rapide et sécurisé. Il s'agit du côté mâle ou fileté. Les pièces du réceptacle femelle sont vendues séparément. Pièces mâle et femelle vendues séparément.
Quelques secondes suffisent pour visser la partie filetée et le réceptacle et former ainsi un composant de liaison facile, rapide et sécurisé. Il s'agit du côté femelle ou réceptacle. Les pièces filetées mâles sont vendues séparément.
Les vis en métal sont fabriquées en alliage traité thermiquement. Les vis inox ne sont pas traitées thermiquement.
Les vis de réglage sont utilisées pour fixer des objets en appliquant une pression ou un frottement avec ou contre un autre objet, comme la fixation d'une poulie ou d'un engrenage à un arbre.
Notre gamme est en nylon 6/6 naturel et disponible dans un large éventail de tailles de filetages, longueurs de filetages et tailles de fentes. Les vis de réglage sont idéales lorsque la tête de vis doit être apparente sur l'ouvrage dans l'application.
La vis de réglage à tête hexagonale peut être serrée ou desserrée à l'aide d'un outil à tête hexagonale.
Les vis machine à tête cylindrique sont conçues pour être utilisées dans un large éventail d’applications, notamment dans la construction, l’assemblage électronique et l’assemblage de machines. Leur conception permet à la vis d’affleurer la surface après avoir été fixée, ce qui lui confère un aspect lisse et fini.
Contrairement aux vis ordinaires, les vis machine ont tendance à être plus durables et robustes, ce qui les rend parfaites pour résister à la corrosion, aux températures élevées et aux autres produits chimiques ou conditions météorologiques. Elles sont couramment utilisées dans l’assemblage de machines, notamment dans l’électronique, l’automobile et les applications industrielles.
Les vis à tête carrée peuvent être utilisées là où les vis à tête arrondie ne conviennent pas en raison de leur forme ou de restrictions d'espace
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer