Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Matière: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Couleur: Naturel, Noir Indice d'inflammabilité de la matière: , UL94 V-2, UL94 V-0, UL94 HBSéries: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | Hauteur de bride | Diamètre extérieur minimal | Couleur | Matière | Diamètre intérieur | Diamètre extérieur maximal | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|---|
| 0,1621 € - 0,1865 € | 2180 En stock |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,152 € - 0,198 € | 12000 En stock |
0.098 in
2.5 mm
|
0.492 in
12.5 mm
|
Noir
|
Nylon 6/6
|
0.402 in
10.2 mm
|
1.102 in
28.0 mm
|
||
| 0,0761 € - 0,1063 € | Demander le délai de livraison ici |
0.055 in
1.4 mm
|
0.126 in
3.2 mm
|
Noir
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
||
| 0,1361 € - 0,1764 € | 1777 En stock |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
Noir
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.63 in
16.0 mm
|
||
| 0,3228 € - 0,4017 € | 2997 En stock |
1.26 in
32.0 mm
|
0.571 in
14.5 mm
|
Noir
|
Nylon 6/6
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
||
| 0,1242 € - 0,1606 € | 14000 En stock |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Noir
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,1693 € - 0,2195 € | 2660 En stock |
0.024 in
0.6 mm
|
0.138 in
3.5 mm
|
Noir
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.232 in
5.9 mm
|
||
| 0,0794 € - 0,1109 € | 48 En stock |
0.315 in
8.0 mm
|
0.134 in
3.4 mm
|
Noir
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| 0,1073 € - 0,1492 € | 5612 En stock |
0.394 in
10.0 mm
|
0.205 in
5.2 mm
|
Noir
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
||
| 0,1106 € - 0,1535 € | 19311 En stock |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Naturel
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.709 in
18.0 mm
|
||
| 0,1563 € - 0,2037 € | Demander le délai de livraison ici |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Naturel
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| 0,1793 € - 0,2324 € | Demander le délai de livraison ici |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Naturel
|
Nylon 6/6
|
0.638 in
16.2 mm
|
0.984 in
25.0 mm
|
||
| 0,2715 € - 0,2827 € | Demander le délai de livraison ici |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Noir
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| 0,1492 € - 0,2066 € | Demander le délai de livraison ici |
0.315 in
8.0 mm
|
0.382 in
9.7 mm
|
Noir
|
Nylon 6/6
|
0.177 in
4.5 mm
|
0.618 in
15.7 mm
|
||
| 0,0783 € - 0,1242 € | Demander le délai de livraison ici |
0.291 in
7.4 mm
|
0.193 in
4.9 mm
|
Noir
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,0889 € - 0,1241 € | 904 En stock |
0.177 in
4.5 mm
|
0.154 in
3.9 mm
|
Noir
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 0,1549 € - 0,2023 € | 2679 En stock |
0.091 in
2.3 mm
|
0.394 in
10.0 mm
|
Noir
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
||
| 0,0793 € - 0,0793 € | 1739 En stock |
0.067 in
1.7 mm
|
0.154 in
3.9 mm
|
Naturel
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.394 in
10.0 mm
|
||
| 0,3572 € - 0,4462 € | 2408 En stock |
1.28 in
32.5 mm
|
0.571 in
14.5 mm
|
Noir
|
Nylon 6/6
|
0.492 in
12.5 mm
|
0.827 in
21.0 mm
|
||
| 0,0987 € - 0,1374 € | Demander le délai de livraison ici |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Naturel
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm