Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Matière: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Couleur: Naturel, Noir Indice d'inflammabilité de la matière: , UL94 V-2, UL94 V-0, UL94 HBSéries: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | Hauteur de bride | Diamètre extérieur minimal | Couleur | Matière | Diamètre intérieur | Diamètre extérieur maximal | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|---|
| 0,3859 € - 0,3859 € | 74 En stock |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Naturel
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 1,0473 € - 1,0473 € | Demander le délai de livraison ici |
0.083 in
2.1 mm
|
0.945 in
24.0 mm
|
Naturel
|
Nylon 6/6
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0794 € - 0,1259 € | Demander le délai de livraison ici |
0.087 in
2.2 mm
|
0.201 in
5.1 mm
|
Noir
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,0761 € - 0,1208 € | 95 En stock |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Noir
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 0,1186 € - 0,1664 € | 3500 En stock |
0.315 in
8.0 mm
|
0.272 in
6.9 mm
|
Noir
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 0,1272 € - 0,1635 € | 23822 En stock |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Noir
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,1137 € - 0,1578 € | 19520 En stock |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Noir
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 300 En stock |
0.118 in
3.0 mm
|
3.858 in
98.0 mm
|
Naturel
|
Nylon 6/6
|
1.969 in
50.0 mm
|
2.244 in
57.0 mm
|
|||
| 0,3558 € - 0,3629 € | Demander le délai de livraison ici |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturel
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 448 En stock |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Naturel
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.709 in
18.0 mm
|
|||
| 8000 En stock |
0.059 in
1.5 mm
|
0.508 in
12.9 mm
|
Naturel
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.748 in
19.0 mm
|
|||
| 0,1134 € - 0,1807 € | 12 En stock |
0.02 in
0.5 mm
|
0.256 in
6.5 mm
|
Noir
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 253 En stock |
0.236 in
6.0 mm
|
1.299 in
33.0 mm
|
Naturel
|
Nylon 6/6
|
0.965 in
24.5 mm
|
1.969 in
50.0 mm
|
|||
| 0,0801 € - 0,0936 € | 3000 En stock |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Naturel
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 4830 En stock |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Naturel
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
|||
| Demander le délai de livraison ici |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Naturel
|
Nylon 6/6
|
0.791 in
20.1 mm
|
1.417 in
36.0 mm
|
|||
| 3518 En stock |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Naturel
|
Nylon 6/6
|
0.717 in
18.2 mm
|
1.417 in
36.0 mm
|
|||
| 0,1476 € - 0,1546 € | Demander le délai de livraison ici |
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
Naturel
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.827 in
21.0 mm
|
||
| 3876 En stock |
0.118 in
3.0 mm
|
0.701 in
17.8 mm
|
Naturel
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.26 in
32.0 mm
|
|||
| 4982 En stock |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Naturel
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
|||
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer