Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Matière: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Couleur: Naturel, Noir Indice d'inflammabilité de la matière: , UL94 V-2, UL94 V-0, UL94 HBSéries: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | Hauteur de bride | Diamètre extérieur minimal | Couleur | Matière | Diamètre intérieur | Diamètre extérieur maximal | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|---|
| 0,0304 € - 0,0375 € | 3664 En stock |
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
Naturel
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.331 in
8.4 mm
|
||
| 0,1682 € - 0,2036 € | 3757 En stock |
0.059 in
1.5 mm
|
0.315 in
8 mm
|
Noir
|
Nylon 6/6
|
0.240 in
6.1 mm
|
0.483 in
12.3 mm
|
||
| 34801 En stock |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Naturel
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
|||
| 10334898 | 0,3468 € - 0,4196 € | Demander le délai de livraison ici |
0.130 in
3.3 mm
|
0.745 in
18.9 mm
|
Noir
|
Nylon 6/6
|
0.645 in
16.4 mm
|
1.000 in
25.4 mm
|
|
| 0,038 € - 0,0469 € | 1000 En stock |
0.125 in
3.2 mm
|
0.370 in
9.4 mm
|
Naturel
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.600 in
15.2 mm
|
||
| 0,0373 € - 0,046 € | 998 En stock |
0.031 in
0.8 mm
|
0.118 in
3 mm
|
Naturel
|
Nylon 6/6
|
0.075 in
1.9 mm
|
0.197 in
5 mm
|
||
| 0,0305 € - 0,0377 € | Demander le délai de livraison ici |
0.046 in
1.2 mm
|
0.145 in
3.7 mm
|
Naturel
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.235 in
6 mm
|
||
| 0,0529 € - 0,0653 € | 4088 En stock |
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
Naturel
|
Nylon 6/6
|
0.160 in
4.1 mm
|
0.300 in
7.6 mm
|
||
| 0,0336 € - 0,0415 € | Demander le délai de livraison ici |
0.062 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturel
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.345 in
8.8 mm
|
||
| 0,044 € - 0,0543 € | 748 En stock |
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
Naturel
|
Nylon 6/6
|
0.395 in
10 mm
|
0.625 in
15.9 mm
|
||
| 0,1157 € - 0,1428 € | 12000 En stock |
0.125 in
3.2 mm
|
0.546 in
13.9 mm
|
Naturel
|
Nylon 6/6
|
0.406 in
10.3 mm
|
0.980 in
24.9 mm
|
||
| 0,025 € - 0,0309 € | 14000 En stock |
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
Naturel
|
Nylon 6/6
|
0.093 in
2.4 mm
|
0.250 in
6.4 mm
|
||
| 0,0221 € - 0,0273 € | 396945 En stock |
0.062 in
1.6 mm
|
0.209 in
5.3 mm
|
Naturel
|
Nylon 6/6
|
0.171 in
4.3 mm
|
0.345 in
8.8 mm
|
||
| 0,0365 € - 0,0451 € | 23000 En stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturel
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.344 in
8.7 mm
|
||
| 0,0381 € - 0,0471 € | 1000 En stock |
0.031 in
0.8 mm
|
0.234 in
5.9 mm
|
Naturel
|
Nylon 6/6
|
0.184 in
4.7 mm
|
0.315 in
8 mm
|
||
| 0,0381 € - 0,0471 € | 3198 En stock |
0.063 in
1.6 mm
|
0.220 in
5.6 mm
|
Naturel
|
Nylon 6/6
|
0.175 in
4.4 mm
|
0.340 in
8.6 mm
|
||
| 0,0929 € - 0,1147 € | 581 En stock |
0.065 in
1.7 mm
|
0.312 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.200 in
5.1 mm
|
0.495 in
12.6 mm
|
||
| 0,0336 € - 0,0415 € | 11990 En stock |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
Naturel
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.250 in
6.4 mm
|
||
| 0,0277 € - 0,0343 € | 16000 En stock |
0.079 in
2 mm
|
0.315 in
8 mm
|
Naturel
|
Nylon 6/6
|
0.240 in
6.1 mm
|
0.480 in
12.2 mm
|
||
| 0,0221 € - 0,0273 € | 3998 En stock |
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
Naturel
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.200 in
5.1 mm