Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Matière: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Couleur: Naturel, Noir Indice d'inflammabilité de la matière: , UL94 V-2, UL94 V-0, UL94 HBSéries: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | Hauteur de bride | Diamètre extérieur minimal | Couleur | Matière | Longueur sous tête | Diamètre extérieur maximal | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|---|
| 0,0238 € - 0,0294 € | Demander le délai de livraison ici |
|
|
Naturel
|
Nylon 6/6
|
|
|
||
| 0,0197 € - 0,0243 € | 2940 En stock |
0.059 in
1.5 mm
|
|
Naturel
|
Nylon 6/6
|
|
|
||
| 0,0315 € - 0,0389 € | 5247 En stock |
0.098 in
2.5 mm
|
|
Naturel
|
Nylon 6/6
|
|
|
||
| 0,025 € - 0,0309 € | Demander le délai de livraison ici |
0.063 in
1.6 mm
|
|
Naturel
|
Nylon 6/6
|
|
|
||
| 0,0554 € - 0,0684 € | 1420 En stock |
0.083 in
2.1 mm
|
|
Naturel
|
Nylon 6/6
|
|
|
||
| 0,0296 € - 0,0366 € | 5960 En stock |
0.079 in
2.0 mm
|
|
Naturel
|
Nylon 6/6
|
|
|
||
| 0,0167 € - 0,0207 € | 13736 En stock |
0.047 in
1.2 mm
|
|
Naturel
|
Nylon 6/6
|
|
|
||
| 0,022 € - 0,0271 € | 160785 En stock |
0.059 in
1.5 mm
|
|
Naturel
|
Nylon 6/6
|
|
|
||
| 0,1658 € - 0,2047 € | 2702 En stock |
0.098 in
2.5 mm
|
|
Naturel
|
Nylon 6/6
|
|
|
||
| 0,03 € - 0,037 € | 33403 En stock |
0.063 in
1.6 mm
|
|
Naturel
|
Nylon 6/6
|
|
|
||
| 0,0212 € - 0,0262 € | 8998 En stock |
0.055 in
1.4 mm
|
|
Naturel
|
Nylon 6/6
|
|
|
||
| 0,0346 € - 0,0428 € | 1007 En stock |
0.083 in
2.1 mm
|
|
Naturel
|
Nylon 6/6
|
|
|
||
| 0,0216 € - 0,0267 € | 1985 En stock |
0.051 in
1.3 mm
|
|
Naturel
|
Nylon 6/6
|
|
|
||
| 0,214 € - 0,2449 € | 2000 En stock |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
Naturel
|
Nylon 6/6
|
|
0.37 in
9.4 mm
|
||
| 0,1591 € - 0,183 € | 2995 En stock |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturel
|
Nylon 6/6
|
|
0.291 in
7.4 mm
|
||
| 0,0261 € - 0,0661 € | 416 En stock |
0.079 in
2.0 mm
|
0.248 in
6.3 mm
|
Noir
|
25% Glass Filled Nylon 6
|
|
0.354 in
9.0 mm
|
||
| 0,2867 € - 0,2997 € | 21 En stock |
0.079 in
2.0 mm
|
0.138 in
3.5 mm
|
Noir
|
25% Glass Filled Nylon 6
|
|
0.232 in
5.9 mm
|
||
| 0,1591 € - 0,183 € | 180 En stock |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
|
0.512 in
13.0 mm
|
||
| 0,1591 € - 0,183 € | Demander le délai de livraison ici |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturel
|
Nylon 6/6
|
|
0.343 in
8.7 mm
|
||
| 0,1605 € - 0,183 € | 1043 En stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturel
|
Nylon 6/6
|
|
0.343 in
8.7 mm
|
||
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer