Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Matière: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Couleur: Noir, Naturel Séries:
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | Diamètre d'arbre | Diamètre extérieur de la bride | Flanged | Longueur totale | Diamètre du trou de l'arbre | Longueur de l'arbre | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|---|
| 0,3701 € - 0,7374 € | 2062 En stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Oui
|
0.217 in
5.5 mm
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
||
| 0,4074 € - 0,8149 € | 233 En stock |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Oui
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
| 0,5997 € - 1,1994 € | 498 En stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Oui
|
0.354 in
9.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
| 0,3773 € - 0,7532 € | 276 En stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Oui
|
0.295 in
7.5 mm
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
||
| 0,4246 € - 0,8465 € | 601 En stock |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Oui
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 0,6155 € - 1,231 € | 51 En stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Oui
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.433 in
11.0 mm
|
||
| 1,274 € - 2,5395 € | 54 En stock |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Oui
|
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
|
||
| 1,8078 € - 3,6013 € | 25 En stock |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Oui
|
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
||
| 1,7074 € - 3,4291 € | 242 En stock |
1.535 in
39.0 mm
|
1.85 in
47.0 mm
|
Oui
|
0.63 in
16.0 mm
|
1.378 in
35.0 mm
|
0.551 in
14.0 mm
|
||
| 4,5339 € - 7,1308 € | 670 En stock |
1.969 in
50.0 mm
|
2.283 in
58.0 mm
|
Oui
|
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
1.102 in
28.0 mm
|
||
| 1,3616 € - 2,726 € | 1577 En stock |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Oui
|
0.846 in
21.5 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| 2,0947 € - 4,2182 € | 28 En stock |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Oui
|
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
1.378 in
35.0 mm
|
||
| 2,0373 € - 4,046 € | 18 En stock |
1.535 in
39.0 mm
|
1.85 in
47.0 mm
|
Oui
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
0.945 in
24.0 mm
|
||
| 5,7965 € - 9,1108 € | Demander le délai de livraison ici |
1.969 in
50.0 mm
|
2.283 in
58.0 mm
|
Oui
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
1.89 in
48.0 mm
|
||
| 1,5495 € - 3,1134 € | Demander le délai de livraison ici |
1.417 in
36.0 mm
|
1.772 in
45.0 mm
|
Oui
|
0.63 in
16.0 mm
|
1.26 in
32.0 mm
|
0.551 in
14.0 mm
|
||
| 3,7734 € - 5,9256 € | 60 En stock |
1.732 in
44.0 mm
|
2.047 in
52.0 mm
|
Oui
|
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
1.102 in
28.0 mm
|
||
| 15400 En stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Oui
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
|||
| 0,6614 € - 1,3214 € | 100 En stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Oui
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.748 in
19.0 mm
|
||
| 0,6671 € - 1,3386 € | Demander le délai de livraison ici |
0.669 in
17.0 mm
|
0.906 in
23.0 mm
|
Oui
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
||
| 0,6829 € - 1,3687 € | 200 En stock |
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
Oui
|
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
0.433 in
11.0 mm