Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Color: Negro, Natural Código De La Serie:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Diámetro del eje | Diámetro exterior de la brida | Flanged | Longitud general | Diámetro del orificio del eje | Longitud del eje | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 1,227 € - 1,2911 € | Solicite el plazo de entrega aquí |
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
Sí
|
0.669 in
17.0 mm
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
| 2,1685 € - 2,2827 € | 39 En stock |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Sí
|
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
|
||
| 3,1279 € - 3,294 € | 6 En stock |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Sí
|
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
||
| 5,1176 € - 5,3832 € | 22 En stock |
1.732 in
44.0 mm
|
2.047 in
52.0 mm
|
Sí
|
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
1.102 in
28.0 mm
|
||
| 0,6322 € - 0,6654 € | 3117 En stock |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Sí
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| 0,703 € - 0,7406 € | 194 En stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Sí
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
||
| 1,1386 € - 1,1982 € | Solicite el plazo de entrega aquí |
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
Sí
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.433 in
11.0 mm
|
||
| 1,2778 € - 1,3463 € | 2848 En stock |
0.669 in
17.0 mm
|
0.906 in
23.0 mm
|
Sí
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
||
| 1,333 € - 1,4039 € | 82 En stock |
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
Sí
|
0.669 in
17.0 mm
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
| 2,3218 € - 2,4435 € | 74 En stock |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Sí
|
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
|
||
| 3,294 € - 3,4706 € | 25 En stock |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Sí
|
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
||
| 3,1279 € - 3,294 € | 262 En stock |
1.535 in
39.0 mm
|
1.85 in
47.0 mm
|
Sí
|
0.63 in
16.0 mm
|
1.378 in
35.0 mm
|
0.551 in
14.0 mm
|
||
| 6,5224 € - 6,8641 € | 670 En stock |
1.969 in
50.0 mm
|
2.283 in
58.0 mm
|
Sí
|
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
1.102 in
28.0 mm
|
||
| 0,5472 € - 0,577 € | 986 En stock |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Sí
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| 0,6145 € - 0,6466 € | 1457 En stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Sí
|
0.217 in
5.5 mm
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
||
| 2,6424 € - 2,7746 € | 28 En stock |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Sí
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
0.551 in
14.0 mm
|
||
| 2,9512 € - 3,1057 € | Solicite el plazo de entrega aquí |
1.535 in
39.0 mm
|
1.85 in
47.0 mm
|
Sí
|
0.63 in
16.0 mm
|
1.378 in
35.0 mm
|
0.551 in
14.0 mm
|
||
| 0,619 € - 0,651 € | 1200 En stock |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Sí
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| 0,6875 € - 0,724 € | 276 En stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Sí
|
0.295 in
7.5 mm
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
||
| 0,7737 € - 0,8147 € | 601 En stock |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Sí
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar