Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Color: Negro, Natural Código De La Serie:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Diámetro del eje | Diámetro exterior de la brida | Flanged | Longitud general | Diámetro del orificio del eje | Longitud del eje | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 4,6321 € - 4,8743 € | Solicite el plazo de entrega aquí |
1.299 in
33.0 mm
|
|
|
1.299 in
33.0 mm
|
1.102 in
28.0 mm
|
|
||
| 5,9798 € - 6,2897 € | 270 En stock |
1.535 in
39.0 mm
|
|
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
|
||
| 0,955 € - 1,0048 € | Solicite el plazo de entrega aquí |
0.787 in
20.0 mm
|
|
|
0.61 in
15.5 mm
|
0.63 in
16.0 mm
|
|
||
| 1,0048 € - 1,0579 € | 852 En stock |
0.866 in
22.0 mm
|
|
|
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
|
||
| 11,1313 € - 11,7173 € | 56 En stock |
1.969 in
50.0 mm
|
|
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
|
||
| 0,2774 € - 0,2929 € | 20032 En stock |
0.287 in
7.3 mm
|
|
|
0.197 in
5.0 mm
|
0.209 in
5.3 mm
|
|
||
| 5,3281 € - 5,6042 € | 3 En stock |
1.378 in
35.0 mm
|
|
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
|
||
| 4,7538 € - 5,0076 € | 10 En stock |
1.496 in
38.0 mm
|
|
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
|
||
| 0,3271 € - 0,3437 € | 50 En stock |
0.354 in
9.0 mm
|
|
|
0.169 in
4.3 mm
|
0.291 in
7.4 mm
|
|
||
| 0,9517 € - 1,0025 € | 2300 En stock |
0.394 in
10.0 mm
|
|
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
|
||
| 2,3218 € - 2,4435 € | 80 En stock |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Sí
|
0.846 in
21.5 mm
|
0.984 in
25.0 mm
|
|
||
| 0,7439 € - 0,7826 € | 4900 En stock |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
|
||
| 0,8843 € - 0,9307 € | 400 En stock |
0.394 in
10.0 mm
|
|
|
0.217 in
5.5 mm
|
0.315 in
8.0 mm
|
|
||
| 0,4056 € - 0,4277 € | 13000 En stock |
0.433 in
11.0 mm
|
|
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
|
||
| 3,6589 € - 3,8472 € | 98 En stock |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Sí
|
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
1.378 in
35.0 mm
|
||
| 7,9695 € - 8,3789 € | 208 En stock |
1.969 in
50.0 mm
|
2.283 in
58.0 mm
|
Sí
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
1.89 in
48.0 mm
|
||
| 0,6322 € - 0,6654 € | Solicite el plazo de entrega aquí |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Sí
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
||
| 0,5703 € - 0,6002 € | 195 En stock |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Sí
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| 0,6466 € - 0,6809 € | 196 En stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Sí
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
||
| 0,7229 € - 0,7605 € | 148 En stock |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Sí
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar