Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Acero inoxidable, Acero al carbono Código De La Serie:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Índice de elasticidad | Longitud general | Longitud carga a carga | Diámetro del cable | Altura sólida aproximada | Diámetro exterior | Material completo | Compra | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,4619 € - 1,5388 € | Solicite el plazo de entrega aquí |
0.81 Nmm
0.81 Nmm
|
0.94 in
23.88 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.169 in
4.3 mm
|
0.358 in
9.1 mm
|
Acero al carbono
|
||
| 1,489 € - 1,5673 € | Solicite el plazo de entrega aquí |
1.84 Nmm
1.84 Nmm
|
1.5 in
38.1 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.429 in
10.9 mm
|
0.421 in
10.7 mm
|
Acero al carbono
|
||
| 1,4076 € - 1,4818 € | Solicite el plazo de entrega aquí |
18.56 Nmm
18.56 Nmm
|
0.5 in
12.7 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.343 in
8.7 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
||
| 1,4615 € - 1,5388 € | Solicite el plazo de entrega aquí |
1.00 Nmm
1.00 Nmm
|
0.81 in
20.57 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.15 in
3.8 mm
|
0.358 in
9.1 mm
|
Acero al carbono
|
||
| 1,4076 € - 1,4818 € | Solicite el plazo de entrega aquí |
11.21 Nmm
11.21 Nmm
|
0.752 in
19.1 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
||
| 1,4615 € - 1,5388 € | 8 En stock |
0.68 Nmm
0.68 Nmm
|
1.12 in
28.45 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.189 in
4.8 mm
|
0.358 in
9.1 mm
|
Acero al carbono
|
||
| 1,4076 € - 1,4818 € | Solicite el plazo de entrega aquí |
10.51 Nmm
10.51 Nmm
|
0.81 in
20.57 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.524 in
13.3 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
||
| 1,4076 € - 1,4818 € | Solicite el plazo de entrega aquí |
13.13 Nmm
13.13 Nmm
|
0.69 in
17.53 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.441 in
11.2 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
||
| 1,4076 € - 1,4818 € | Solicite el plazo de entrega aquí |
8.93 Nmm
8.93 Nmm
|
0.94 in
23.88 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.598 in
15.2 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
||
| 1,4086 € - 1,4825 € | Solicite el plazo de entrega aquí |
5.95 Nmm
5.95 Nmm
|
1.38 in
35.05 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.846 in
21.5 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
||
| 1,4076 € - 1,4818 € | Solicite el plazo de entrega aquí |
3.57 Nmm
3.57 Nmm
|
2.25 in
57.15 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
1.315 in
33.4 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
||
| 1,4615 € - 1,5388 € | Solicite el plazo de entrega aquí |
1.44 Nmm
1.44 Nmm
|
0.56 in
14.22 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.122 in
3.1 mm
|
0.358 in
9.1 mm
|
Acero al carbono
|
||
| 1,4086 € - 1,4825 € | Solicite el plazo de entrega aquí |
21.54 Nmm
21.54 Nmm
|
0.44 in
11.18 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.311 in
7.9 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
||
| 1,4076 € - 1,4818 € | Solicite el plazo de entrega aquí |
8.41 Nmm
8.41 Nmm
|
1 in
25.4 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.63 in
16.0 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
||
| 1,4086 € - 1,4825 € | Solicite el plazo de entrega aquí |
5.34 Nmm
5.34 Nmm
|
1.5 in
38.1 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.933 in
23.7 mm
|
0.24 in
6.1 mm
|
Acero al carbono
|
||
| 1,5429 € - 1,6253 € | 66 En stock |
1.07 Nmm
1.07 Nmm
|
0.752 in
19.1 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.142 in
3.6 mm
|
0.358 in
9.1 mm
|
Acero al carbono
|
||
| 1,4615 € - 1,5388 € | Solicite el plazo de entrega aquí |
0.49 Nmm
0.49 Nmm
|
1.5 in
38.1 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.244 in
6.2 mm
|
0.358 in
9.1 mm
|
Acero al carbono
|
||
| 1,489 € - 1,5673 € | 20 En stock |
5.43 Nmm
5.43 Nmm
|
0.56 in
14.22 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.201 in
5.1 mm
|
0.421 in
10.7 mm
|
Acero al carbono
|
||
| 1,582 € - 1,6682 € | 1 En stock |
3.85 Nmm
3.85 Nmm
|
0.752 in
19.1 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.248 in
6.3 mm
|
0.421 in
10.7 mm
|
Acero al carbono
|
||
| 1,4615 € - 1,5388 € | Solicite el plazo de entrega aquí |
1.17 Nmm
1.17 Nmm
|
0.69 in
17.53 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.138 in
3.5 mm
|
0.358 in
9.1 mm
|
Acero al carbono
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar