Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Acero inoxidable, Acero al carbono Código De La Serie:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Índice de elasticidad | Longitud general | Longitud carga a carga | Diámetro del cable | Altura sólida aproximada | Diámetro exterior | Material completo | Compra | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,946 € - 2,0482 € | Solicite el plazo de entrega aquí |
6.23 Nmm
6.23 Nmm
|
1.38 in
35.05 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.654 in
16.6 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,946 € - 2,0482 € | Solicite el plazo de entrega aquí |
3.59 Nmm
3.59 Nmm
|
2.25 in
57.15 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.988 in
25.1 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,9597 € - 2,063 € | Solicite el plazo de entrega aquí |
3.61 Nmm
3.61 Nmm
|
0.5 in
12.7 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.154 in
3.9 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 2,0708 € - 2,1812 € | 20 En stock |
1.46 Nmm
1.46 Nmm
|
1 in
25.4 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.252 in
6.4 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 3,1783 € - 3,3458 € | Solicite el plazo de entrega aquí |
6.80 Nmm
6.80 Nmm
|
2.25 in
57.15 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.012 in
25.7 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 3,1783 € - 3,3458 € | Solicite el plazo de entrega aquí |
4.60 Nmm
4.60 Nmm
|
3.25 in
82.55 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.382 in
35.1 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 3,0443 € - 3,2044 € | Solicite el plazo de entrega aquí |
15.09 Nmm
15.09 Nmm
|
0.752 in
19.1 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.429 in
10.9 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 6,393 € - 6,7294 € | 2 En stock |
6.64 Nmm
6.64 Nmm
|
1.5 in
38.1 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.665 in
16.9 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 1,8906 € - 1,99 € | Solicite el plazo de entrega aquí |
2.19 Nmm
2.19 Nmm
|
0.88 in
22.35 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.24 in
6.1 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 3,9699 € - 4,1787 € | Solicite el plazo de entrega aquí |
1.12 Nmm
1.12 Nmm
|
1.75 in
44.45 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.417 in
10.6 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,8906 € - 1,99 € | 20 En stock |
0.74 Nmm
0.74 Nmm
|
2.75 in
69.85 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.563 in
14.3 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,946 € - 2,0482 € | Solicite el plazo de entrega aquí |
11.38 Nmm
11.38 Nmm
|
0.752 in
19.1 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.39 in
9.9 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,946 € - 2,0482 € | 30 En stock |
5.54 Nmm
5.54 Nmm
|
1.5 in
38.1 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.665 in
16.9 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,946 € - 2,0482 € | 5 En stock |
3.21 Nmm
3.21 Nmm
|
2.5 in
63.5 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
1.083 in
27.5 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,9597 € - 2,063 € | Solicite el plazo de entrega aquí |
2.62 Nmm
2.62 Nmm
|
0.62 in
15.75 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.181 in
4.6 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 1,9597 € - 2,063 € | Solicite el plazo de entrega aquí |
1.17 Nmm
1.17 Nmm
|
1.25 in
31.75 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.291 in
7.4 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 1,8906 € - 1,99 € | Solicite el plazo de entrega aquí |
2.62 Nmm
2.62 Nmm
|
0.752 in
19.1 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.213 in
5.4 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,8906 € - 1,99 € | Solicite el plazo de entrega aquí |
1.24 Nmm
1.24 Nmm
|
1.5 in
38.1 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.358 in
9.1 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,8948 € - 1,9946 € | Solicite el plazo de entrega aquí |
0.83 Nmm
0.83 Nmm
|
2.5 in
63.5 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.52 in
13.2 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,946 € - 2,0482 € | Solicite el plazo de entrega aquí |
13.86 Nmm
13.86 Nmm
|
0.62 in
15.75 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.343 in
8.7 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar