These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Altura de la brida | Diámetro exterior mínimo | Color | Material | Diámetro interior | Diámetro máximo exterior | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,1376 € - 0,1449 € | Solicite el plazo de entrega aquí |
0.102 in
2.6 mm
|
0.559 in
14.2 mm
|
Natural
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.787 in
20.0 mm
|
||
| 0,5628 € - 0,5922 € | Solicite el plazo de entrega aquí |
0.122 in
3.1 mm
|
1.051 in
26.7 mm
|
Natural
|
Nylon 6/6
|
0.791 in
20.1 mm
|
1.256 in
31.9 mm
|
||
| 0,1754 € - 0,1847 € | Solicite el plazo de entrega aquí |
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| 0,251 € - 0,2641 € | Solicite el plazo de entrega aquí |
0.059 in
1.5 mm
|
0.272 in
6.9 mm
|
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| 0,4986 € - 0,6156 € | Solicite el plazo de entrega aquí |
0.236 in
6.0 mm
|
1.299 in
33.0 mm
|
Natural
|
Nylon 6/6
|
0.965 in
24.5 mm
|
1.969 in
50.0 mm
|
||
| 0,0928 € - 0,0977 € | Solicite el plazo de entrega aquí |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 0,1445 € - 0,1521 € | Solicite el plazo de entrega aquí |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
| 0,1487 € - 0,1565 € | Solicite el plazo de entrega aquí |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| 0,1556 € - 0,1638 € | Solicite el plazo de entrega aquí |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.591 in
15.0 mm
|
||
| 0,1653 € - 0,1742 € | Solicite el plazo de entrega aquí |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.709 in
18.0 mm
|
||
| 0,2029 € - 0,2135 € | Solicite el plazo de entrega aquí |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Natural
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| 0,296 € - 0,3116 € | Solicite el plazo de entrega aquí |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Negro
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,2807 € - 0,2955 € | Solicite el plazo de entrega aquí |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Negro
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,2822 € - 0,297 € | Solicite el plazo de entrega aquí |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Negro
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,1333 € - 0,1403 € | Solicite el plazo de entrega aquí |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| 0,1445 € - 0,1521 € | Solicite el plazo de entrega aquí |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| 0,2974 € - 0,3131 € | Solicite el plazo de entrega aquí |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,2376 € - 0,2501 € | Solicite el plazo de entrega aquí |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Natural
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 10016336 | 0,1046 € - 0,1102 € | Solicite el plazo de entrega aquí |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Natural
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
|
| 0,2154 € - 0,2268 € | Solicite el plazo de entrega aquí |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar