These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Altura de la brida | Diámetro exterior mínimo | Color | Material | Diámetro interior | Diámetro máximo exterior | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,0662 € - 0,0817 € | Solicite el plazo de entrega aquí |
0.031 in
0.8 mm
|
0.368 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.320 in
8.1 mm
|
0.740 in
18.8 mm
|
||
| 0,096 € - 0,1185 € | Solicite el plazo de entrega aquí |
0.141 in
3.6 mm
|
0.425 in
10.8 mm
|
Natural
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.635 in
16.1 mm
|
||
| 0,0443 € - 0,0547 € | 748 En stock |
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
Natural
|
Nylon 6/6
|
0.395 in
10 mm
|
0.625 in
15.9 mm
|
||
| 0,1166 € - 0,144 € | 12000 En stock |
0.125 in
3.2 mm
|
0.546 in
13.9 mm
|
Natural
|
Nylon 6/6
|
0.406 in
10.3 mm
|
0.980 in
24.9 mm
|
||
| 0,0716 € - 0,0753 € | 240 En stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
Negro
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 0,0368 € - 0,0455 € | 16856 En stock |
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
Natural
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.402 in
10.2 mm
|
||
| 0,0356 € - 0,044 € | 1000 En stock |
0.047 in
1.2 mm
|
0.145 in
3.7 mm
|
Natural
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.235 in
6 mm
|
||
| 0,0353 € - 0,0436 € | 2000 En stock |
0.047 in
1.2 mm
|
0.170 in
4.3 mm
|
Natural
|
Nylon 6/6
|
0.140 in
3.6 mm
|
0.290 in
7.4 mm
|
||
| 0,0407 € - 0,0502 € | Solicite el plazo de entrega aquí |
0.063 in
1.6 mm
|
0.260 in
6.6 mm
|
Natural
|
Nylon 6/6
|
0.200 in
5.1 mm
|
0.399 in
10.1 mm
|
||
| 0,0396 € - 0,049 € | 43495 En stock |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,0413 € - 0,0511 € | 10000 En stock |
0.063 in
1.6 mm
|
0.360 in
9.1 mm
|
Natural
|
Nylon 6/6
|
0.320 in
8.1 mm
|
0.620 in
15.7 mm
|
||
| 0,0265 € - 0,0327 € | 15087 En stock |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
Natural
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.165 in
4.2 mm
|
||
| 0,0304 € - 0,0376 € | 2000 En stock |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 0,0396 € - 0,049 € | Solicite el plazo de entrega aquí |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,0419 € - 0,0518 € | Solicite el plazo de entrega aquí |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,0368 € - 0,0455 € | Solicite el plazo de entrega aquí |
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
Natural
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.402 in
10.2 mm
|
||
| 0,1046 € - 0,2312 € | 27000 En stock |
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.331 in
8.4 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar