Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Altura de la brida | Diámetro exterior mínimo | Color | Material | Diámetro interior | Diámetro máximo exterior | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,0983 € - 0,1035 € | 74 En stock |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 0,2668 € - 0,2808 € | Solicite el plazo de entrega aquí |
0.083 in
2.1 mm
|
0.945 in
24.0 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| 0,1149 € - 0,1211 € | 4675 En stock |
0.087 in
2.2 mm
|
0.201 in
5.1 mm
|
Negro
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,1105 € - 0,1162 € | Solicite el plazo de entrega aquí |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Negro
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 0,1514 € - 0,1593 € | 3500 En stock |
0.315 in
8.0 mm
|
0.272 in
6.9 mm
|
Negro
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 0,1501 € - 0,158 € | 23855 En stock |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Negro
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,1445 € - 0,1521 € | 19820 En stock |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Negro
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 1,4713 € - 1,5486 € | 300 En stock |
0.118 in
3.0 mm
|
3.858 in
98.0 mm
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
2.244 in
57.0 mm
|
||
| 0,3516 € - 0,3702 € | Solicite el plazo de entrega aquí |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,1352 € - 0,1423 € | 448 En stock |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.709 in
18.0 mm
|
||
| 0,20 € - 0,2106 € | 8000 En stock |
0.059 in
1.5 mm
|
0.508 in
12.9 mm
|
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.748 in
19.0 mm
|
||
| 0,1653 € - 0,1742 € | 11262 En stock |
0.02 in
0.5 mm
|
0.256 in
6.5 mm
|
Negro
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 0,4986 € - 0,6156 € | 253 En stock |
0.236 in
6.0 mm
|
1.299 in
33.0 mm
|
Natural
|
Nylon 6/6
|
0.965 in
24.5 mm
|
1.969 in
50.0 mm
|
||
| 0,0928 € - 0,0977 € | 12604 En stock |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 0,1445 € - 0,1521 € | 4830 En stock |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
| 0,3196 € - 0,3364 € | 9 En stock |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Natural
|
Nylon 6/6
|
0.791 in
20.1 mm
|
1.417 in
36.0 mm
|
||
| 0,3196 € - 0,3364 € | 3618 En stock |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Natural
|
Nylon 6/6
|
0.717 in
18.2 mm
|
1.417 in
36.0 mm
|
||
| 0,1497 € - 0,1576 € | Solicite el plazo de entrega aquí |
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.827 in
21.0 mm
|
||
| 10072868 | 0,2119 € - 0,223 € | 4676 En stock |
0.118 in
3.0 mm
|
0.701 in
17.8 mm
|
Natural
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.26 in
32.0 mm
|
|
| 0,1088 € - 0,1146 € | 4982 En stock |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar