Quarter Turn Latches with Spring are made from Polyamide that is 30% glass-fibre reinforced. It is a lightweight alternative to our range of Die-Cast Zinc Alloy Quarter Turn Latches.
The range features a choice of locking options, with head styles including; 5mm Double Bit, 8mm Square, 8mm Triangle and Slotted.
The latches are supplied with a metal lock nut, but a plastic lock nut can be purchased separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Finish | Key Type | Grip Range | View |
---|---|---|---|---|---|---|
3.7542 USD - 7.2794 USD | 734 In stock |
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
3.7542 USD - 7.2794 USD | Request the lead time here |
|
8.0 mm Triangle Key
|
0.886 in
22.5 mm
|
||
3.7542 USD - 7.2794 USD | 158 In stock |
|
8.0 mm Triangle Key
|
0.728 in
18.5 mm
|
||
3.7542 USD - 7.2794 USD | Request the lead time here |
|
8.0 mm Square Key
|
0.728 in
18.5 mm
|
||
3.7542 USD - 7.2794 USD | 10 In stock |
|
8.0 mm Square Key
|
0.886 in
22.5 mm
|
||
3.7542 USD - 7.2794 USD | 2184 In stock |
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
3.7542 USD - 7.2794 USD | 736 In stock |
|
Slotted Key
|
0.728 in
18.5 mm
|
||
3.7542 USD - 7.2794 USD | 6154 In stock |
|
5.0 mm Double Bit Key
|
0.886 in
22.5 mm
|
||
3.7542 USD - 7.2794 USD | 272 In stock |
|
8.0 mm Triangle Key
|
0.965 in
24.5 mm
|
||
3.7542 USD - 7.2794 USD | 580 In stock |
|
8.0 mm Square Key
|
0.965 in
24.5 mm
|
||
3.7542 USD - 7.2794 USD | 10 In stock |
|
8.0 mm Square Key
|
0.728 in
18.5 mm
|
||
2.9732 USD - 5.765 USD | 56 In stock |
|
Slotted Key
|
0.728 in
18.5 mm
|
||
3.7542 USD - 7.2794 USD | 7217 In stock |
|
5.0 mm Double Bit Key
|
0.965 in
24.5 mm
|
||
3.7542 USD - 7.2794 USD | 10 In stock |
|
Slotted Key
|
0.886 in
22.5 mm
|
||
3.7542 USD - 7.2794 USD | 110656 In stock |
|
8.0 mm Triangle Key
|
0.728 in
18.5 mm
|
||
3.7542 USD - 7.2794 USD | 6410 In stock |
|
Slotted Key
|
0.965 in
24.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 6841 3266 or email us at sales@essentracomponents.com.sg and our team will be happy to assist you directly. We apologise for any inconvenience caused.
Please note that there is also a minimum order valeu fo S$150 (US$115) pe for online transactions (before shipping fee, local tax and any surcharge if applicable).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue