Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Kunststoff Doppelseitige Montage Leiterplatten-Sechskant-Distanzstücke

 (3 Produktgruppen)

Liste Rasteransicht

PCB Spacers - Hexagonal / Non Undercut

Auf Lager In Produktion

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Hexagonal Unthreaded Spacers

Auf Lager In Produktion

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Hexagonal Insulation Standoffs

Auf Lager In Produktion

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)