Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Doppelseitige Montage Federclips Leiterplatten-Abstandhalter

 (25 Produktgruppen)

Liste Rasteransicht

Threaded Spacers

Auf Lager In Produktion

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Push-In Spacer

Auf Lager In Produktion

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Snap-fit Spacer

Auf Lager In Produktion

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Anti Rotation PCB Supports

Auf Lager In Produktion

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Dual Locking Support Pillars

Auf Lager In Produktion

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Standoffs

Auf Lager In Produktion

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Cupped Base PCB Supports

Auf Lager In Produktion

This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

PCB Spacers - Hexagonal / Non Undercut

Auf Lager In Produktion

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

PCB Support Pillars - Rivet Locking/Two Prong

Auf Lager In Produktion

These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

PCB Support Pillars - Quarter Turn

Auf Lager In Produktion

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

PCB Support Pillars - Two Prong Snap Lock/Two Prong Snap Lock/Spring

Auf Lager In Produktion

These unique supports act as a spring. The part flexes and can provide continuous support to the PCB.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

PCB Support Pillars - Stacking

Auf Lager In Produktion

These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

Auf Lager In Produktion

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Rivet Locking PCB Support Pillars

Auf Lager In Produktion

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

PCB Support Pillars - Fir Tree Mount Snap Lock/Fire Tree Mount Snap Lock

Auf Lager In Produktion

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

PCB Support Pillars - Touch Control

Auf Lager In Produktion

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Flat Rest PCB Support

Auf Lager In Produktion

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Key Hole PCB Supports

Auf Lager In Produktion

These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Push-in PCB Supports

Auf Lager In Produktion

These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

PCB Corner Edge Locking Supports

Auf Lager In Produktion

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

PCB Edge Locking Supports - Snap In

Auf Lager In Produktion

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Round Insulation Standoffs

Auf Lager In Produktion

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Hexagonal Unthreaded Spacers

Auf Lager In Produktion

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Hexagonal Insulation Standoffs

Auf Lager In Produktion

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Self Adhesive PCB Supports

Auf Lager In Produktion

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. They come with three options for PCB mounting: Snap locking, non-locking and flat rest. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)