Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Nylon Flossendichtung Kabelclips

 (8 Produktgruppen)

Liste Rasteransicht

DIN Rail Cable Clips

Auf Lager In Produktion

Rail Mounting Cable Clip are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long term cable management solution that is able to be retrofitted to current installations.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Spring Clips

Auf Lager In Produktion

These spring clips provide secure fastening of wires to a panel. They are available in screw mount or snap-in configurations.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Split Routing Clips

Auf Lager In Produktion

Cable clamp for upto 7.5mm cable diameter for installation in a 6.2mm diameter hole. Split design means this can be applied retrospectively.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Screw Mount Wire Clip

Auf Lager In Produktion

Screw mount wire clips to hold cables in place. Available in two different types.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Wire Saddles - Push In/Nylon

Auf Lager In Produktion

This push in split cable clampt range secures wires to a panel, locking them in when snapped in place.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Cable Clamps - Screw Mount, U Style

Auf Lager In Produktion

Screw mounting cable clips are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Self Adhesive Wire Clip

Auf Lager In Produktion

Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.

It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Soft Steel, Aluminium, PA
  • Colour: White, Silver, Natural
  • Material Flammability Standard: UL94 V-2

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Adjustable Wire Clip

Auf Lager In Produktion

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)