Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

IP rated Hebelverschluss

 (2 Produktgruppen)

Liste Rasteransicht

Cam Latches - Lift & Turn

Auf Lager In Produktion

Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.

These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.

The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.

Features

  • Left hand and Right hand options
  • Options sold with and without cams and/or drivers
  • Lock Type options include; No Key, Keyed Alike (include high-security options), Keyed CH751, Euro Key, Keyed Different, 5mm Double Bit and Padlocking
  • Two keys are supplied with every lock (where applicable)
  • Keyed options available with a Stainless Steel shutter (dust cap)

Specifications
  • Materials: Zinc Alloy and Polyamide 6 30% Glass Filled
  • Cam Materials: Steel and Polyamide 6 30% Glass Filled
  • Bushing/ Seal Materials: Rubber and Polyurethane (PU)
  • Finish Options: Matt, Powder Coating, Chrome and Zinc Plating
  • Colours: Natural (Silver) and Black
  • DIN-EN ISO 1043-1 and DIN-EN 1774 rated options
  • IP65 and IP54 rated options
  • NEMA 4 rated options
  • RoHS Compliant options

For customised colour or alternate cylinder and driver options, please contact Essentra today.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Offset Compression Lever Latches

Auf Lager In Produktion

Offset Compression Lever Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike, keyed different or with no locking mechanism. Where locking they are supplied with two keys per lock.

They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing trigger design. Made from die-cast zinc alloy, the latch is black powder coated to give a visually pleasing finish.

  • To suit M5 fixings (not supplied)
  • Provides good gasket compression
  • Easy to use compression latch
  • Trigger designs included: Raised, Flush and Over-Centre.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)