Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Polyamid Flügelmuttern Handkurbeln

 (2 Produktgruppen)

Liste Rasteransicht

Wing & Fly Nuts - Plastic Wing Nuts

Auf Lager In Produktion

Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.

Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.

The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.

  • Material: Nylon
  • Colour: Natural
  • DIN 315 rated
  • RoHS standard

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Wing & Fly Nuts - Plastic Fly Nuts

Auf Lager In Produktion

Fly Nuts are a type of Wing Nut, which are sometimes known as Finger Nuts. This is because the Fly Nut, like Wing Nuts, has two thumb tabs (or wings) on either side that provide extra grip during assembly. This allows for tool-free installation and removal, which is also quick and easy.

Our Fly Nut range is made from Nylon 6/6, and is available in a Natural appearance or in White RAL 9010. Two variations of these nuts are available; the first features wings that are aligned with nuts body length, and the others wings exceed the length of the body.

  • Thread Sizes: M4, M5, M6 and M8.
  • Material: Nylon
  • Colour: Natural

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)