Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.
(20 Produktgruppen)
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.
Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.
These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.
It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.
Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.
These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.
They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.
The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.
These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.
Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.
It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Ausgleichsplatten sind mechanische Komponenten, die in Verbindung mit Schiebeverriegelungen verwendet werden, um andere Komponenten oder Objekte anzuheben und zu unterstützen. Es gibt zwei Varianten in diesem Sortiment: rechteckige Platten und quadratische Platten.
Ausgleichsplatten werden dazu verwendet, die Höhe der Verriegelungsfläche zu steigern und sie zugänglicher und benutzerfreundlicher zu machen. Sie sind korrosionsbeständig, gewährleisten auch unter rauen Bedingungen dauerhafte Leistung und bleiben fest an ihrem Platz, ohne sich zu lösen oder zu verrutschen.
Sie werden weithin verwendet und kommen in einer Vielzahl von Industrieanwendungen zum Einsatz, darunter im Automobilsektor, in der Luftfahrt und bei medizinischer Ausrüstung.
Diese Rollen sind die ideale Wahl für das Lebensmittel- und Gastgewerbe und werden deshalb an Geräten wie Servierwagen, Öfen und anderen mobilen Kochgeräten, Abfalleimern, Kücheneinheiten, Lagerregalen und mehr verwendet. Unser Sortiment umfasst Reifen aus verschiedenen Materialien, darunter Polyurethan, Edelstahl und Nylon. Eine Reihe von Tragfähigkeiten und Größenoptionen ist verfügbar, um Ihren Anwendungsanforderungen gerecht zu werden.
Hochtemperaturrollen sind ideal für Geräte wie Backofenräder sowie für Anwendungen, bei denen hohe Temperaturen zu erwarten sind, wie z. B. Industrieofenanlagen und Autoklaven. Und andere Anwendungen, die eine hohe Temperaturbeständigkeit erfordern. Unser Angebot umfasst Rollen mit Bolzenaufnahme, festestehender Platte und drehbarer Platte. Diese sind in verschiedenen Materialien und Farben erhältlich, darunter Thermoplast, Edelstahl und Gummi. Es sind verschiedene Tragfähigkeiten und Größen erhältlich.
Linearskalen werden verwendet, um Schiebespanner präzise und wiederholt entlang von Linearführungen oder Wellen zu positionieren. Es stehen zwei Ausführungen zur Wahl, jeweils mit unterschiedlicher Montageart.
Linearskalen mit Einzelskala und Linearskalen mit Doppelskala. Jede hat ihre eigene Montageart. Schraubbefestigung mit vorgebohrten Löchern oder Klebebefestigung mit einer Markierung für das Schraubloch, das nicht vorgebohrt ist.
Sie verfügen über eine markierte Skala oder ein Rastermuster entlang einer oder beiden Kanten, als Orientierungshilfe für Benutzer. Robust und wetterbeständig.
Sie werden weithin verwendet und kommen in einer Vielzahl von Industrieanwendungen zum Einsatz, darunter im Automobilsektor, in der Luftfahrt und bei medizinischer Ausrüstung.
Nivellierfüße mit Bolzen und Drehfuß aus Metall sind eine langlebige Lösung für den Aufbau von Maschinen und Förderbändern. Diese Füße verfügen über ein Drehgelenk und einen Bolzen und wurden im Hinblick auf die Präzision und die Stärke des Gewindes gefertigt.
Die Nivellierfüße mit einem starren Unterteil aus Metall sind eine kostengünstige Lösung für Anwendungen mit leichter Beanspruchung. Nutzen Sie diese Nivellierfüße für Büromöbel, Regale, POS-Displays, Aktenschränke und kleine Maschinen.
One-Touch-Befestigungen mit Drehriegelverschluss sind ideal für Anwendungen, die schnelle und wiederholte Änderungen bei Werkzeugen oder Positionierung erfordern, mit nur einer einzigen Handbewegung. Sie sind strapazierfähig und bieten eine sichere und robuste Befestigungslösung.
Sie bestehen aus einem Gehäuse, einer Feder und einem Drehriegel. Die Feder hält den Drehriegel an seinem Platz und wenn der Exzenterhebel um 45º angezogen wird, dreht er sich um einen Schwenkpunkt, um die Verriegelung einrasten zu lassen oder zu lösen. Der Drehriegel löst sich, wenn an der Befestigung wieder gezogen wird, wodurch das Objekt einfach entfernt werden kann.
Sie kommen weithin in einer Vielzahl von Industrieanwendungen zum Einsatz, darunter im Automobilsektor, in der Luftfahrt und bei medizinischer Ausrüstung. Sie sind temperaturbeständig bis zu 130 C und können für Anwendungen wie Antriebsriemen oder Maschinenabdeckungen verwendet werden.
One-Touch-Befestigungen mit Druckknopf sind ideal für Anwendungen, die schnelle und wiederholte Änderungen bei Werkzeugen oder Positionierung erfordern, mit nur einer einzigen Handbewegung. Sie sind strapazierfähig und bieten eine sichere und robuste Befestigungslösung. Sie können einfach entfernt und neu positioniert werden, während die Verbindung erhalten bleibt.
Sie bestehen aus zwei Komponenten: einer Zugklemme und einer Metallbasis. Die Metallbasis ist auf einer Seite der Befestigung, während die Zugklemme auf der anderen ist. Wenn die zwei Komponenten zusammengeführt werden, stellt die Zugklemme eine Verbindung her und hält sie fest an ihrem Platz. Um das Objekt zu lösen, müssen die zwei Hälften mithilfe der Zugklemme auseinandergezogen werden, was mit einem einfachen Handgriff bewerkstelligt wird.
Sie kommen weithin in einer Vielzahl von Industrieanwendungen zum Einsatz, darunter im Automobilsektor, in der Luftfahrt und bei medizinischer Ausrüstung. Sie können für Anwendungen wie Antriebsriemen oder Maschinenabdeckungen verwendet werden.
One-Touch-Befestigungen mit Kugelspannbolzen sind ideal für Anwendungen, die schnelle und wiederholte Änderungen bei Werkzeugen oder Positionierung erfordern, mit nur einer einzigen Handbewegung. Sie sind strapazierfähig und bieten eine sichere und robuste Befestigungslösung.
Sie bestehen aus einem Gehäuse, einer Feder und einem Kugellager. Die Feder hält das Kugellager an seinem Platz und wenn Druck ausgeübt wird, wird der Kontakt mit dem Objekt hergestellt, das geklemmt werden soll, und es wird sicher fixiert. Wenn an der Befestigung wieder gezogen wird, gibt das Kugellager das Objekt frei und es kann einfach entfernt werden.
Sie kommen weithin in einer Vielzahl von Industrieanwendungen zum Einsatz, darunter im Automobilsektor, in der Luftfahrt und bei medizinischer Ausrüstung. Sie können für Anwendungen wie Antriebsriemen oder Maschinenabdeckungen verwendet werden.
One-Touch-Befestigungen mit Kugelsperrbolzen sind ideal für Anwendungen, die schnelle und wiederholte Änderungen bei Werkzeugen oder Positionierung erfordern, mit nur einer einzigen Handbewegung. Sie sind strapazierfähig und bieten eine sichere und robuste Befestigungslösung.
Sie bestehen aus drei Teilen: einem Gehäuse, einer Feder und einem Kugellager. Die Feder hält das Kugellager an seinem Platz und wenn Druck ausgeübt wird, trennt es sich vom Gehäuse und gibt die Befestigung frei. Das Kugellager sichert die Befestigung, wenn es zurück in das Gehäuse gedrückt wird.
Sie kommen weithin in einer Vielzahl von Industrieanwendungen zum Einsatz, darunter im Automobilsektor, in der Luftfahrt und bei medizinischer Ausrüstung. Sie sind temperaturbeständig bis zu 180 C und können für Anwendungen wie Antriebsriemen oder Maschinenabdeckungen verwendet werden.
Positionierbuchsen kommen zusammen mit One-Touch-Befestigungen zum Einsatz, um Komponenten präzise zu positionieren und auszurichten. Sie bieten eine sichere und präzise Methode, um Objekte zu finden und an ihrem Platz zu halten.
Sie bieten eine präzise und exakte Auffindung und Positionierung von Objekten sowie eine sichere Befestigung von Platten und Abdeckungen. Die Spannbuchsen können wiederum als Aufnehmer für One-Touch-Befestigungen dienen. One-Touch-Befestigungen können installiert, ohne dass Buchsen notwendig sind.
Sie kommen weithin in einer Vielzahl von Industrieanwendungen zum Einsatz, darunter im Automobilsektor, in der Luftfahrt und bei medizinischer Ausrüstung. Sie sind temperaturbeständig bis zu 180 C und können für Anwendungen wie Antriebsriemen oder Maschinenabdeckungen verwendet werden.
Leider ist Ihre Sitzung aufgrund von Inaktivität abgelaufen. Bitte melden Sie sich an oder laden Sie die Seite erneut, um fortzufahren.