Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.
(21 Produktgruppen)
These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.
They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Double Universal Joints with unbored solid ends are mechanical components used when significant bending angles are required or when two shafts are offset with respect to each other. The distinct form makes them perfect for demanding applications requiring high torque capacity, resistance to wear and tear, and the ability to endure significant misalignment angles.
They are designed to withstand enormous loads and provide long-lasting performance in difficult working environments. It has a maximum driving speed of 1000rpm for the ball-bearing joints.
It can bend up to 45 degrees per joint; it is accurate, silent, and smooth in motion. It may be installed and removed from the application using the appropriate tools. Typical applications include industrial machinery, and conveyor systems.
These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.
The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.
It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
These Single Universal Joints with unbored solid ends are used when rotational mobility and flexibility are required between solid and unbored shafts. They provide a strong and dependable connection, making them suited for heavy-duty applications.
Designed to transmit torque and rotation between two non-aligned shafts while accommodating misalignment, with a maximum joint driving speed of 1000 rpm. They are made to deliver smooth and dependable rotation while minimising friction and wear.
It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using specific tools. Typical applications include automotive drive shafts, industrial machinery, and steering systems.
These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.
They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.
Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.
These C-shaped Stainless Circlips are used to attach and securely grab bearings, gears, and other components to shafts or in bores.
It has good corrosion resistance, durability, and strength, making it suited for use in severe settings or when moisture or chemicals are present.
It is simple to install and remove, making assembly and maintenance easier and more efficient. It is commonly used in automotive, industrial, and manufacturing industries.
Aushängbare Flaggenscharniere zum Anschrauben bestehen aus einem zweiteiligen gerollten Stahlkörper mit runden Endkappen. Ideal für Anschraubrahmen an Industriegeräten.
Aushängbare Flaggenscharniere zum Anschweißen bestehen aus einem zweiteiligen gerollten Stahlkörper mit runden Endkappen. Ideal für Anschweißrahmen an Industriegeräten.
These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.
It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.
The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
Blatt- und Flaggenscharniere eignen sich ideal zum Entfernen von Türen, wenn der Zugang zum Inneren eines Gehäuses schwierig ist. Das Sortiment umfasst unterschiedliche Profile und Materialien.
Diese Rollen sind die ideale Wahl für das Lebensmittel- und Gastgewerbe und werden deshalb an Geräten wie Servierwagen, Öfen und anderen mobilen Kochgeräten, Abfalleimern, Kücheneinheiten, Lagerregalen und mehr verwendet. Unser Sortiment umfasst Reifen aus verschiedenen Materialien, darunter Polyurethan, Edelstahl und Nylon. Eine Reihe von Tragfähigkeiten und Größenoptionen ist verfügbar, um Ihren Anwendungsanforderungen gerecht zu werden.
These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.
It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.
Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.
Diese zweiachsigen Drehmomentscharniere sind aus Edelstahl gefertigt und eignen sich ideal für den Einsatz als schwenkbare Monitorhalterungen. Der feste Drehmomentwert ermöglicht es dem Scharnier, sanft und kontrolliert in beide Richtungen zu schwenken.
Federscharniere verfügen über einen vollständig unsichtbaren Federmechanismus, der das automatische Öffnen und Schließen von Türen ermöglicht.
Federscharniere verfügen über einen mittigen Stift mit einer daran befestigten Feder. Dadurch wird sichergestellt, dass das Scharnier immer wieder auf die Anfangsposition zurückgesetzt wird. Ideal zur Nutzung an Türen und Platten, die beim Öffnen oder Schließen einen Sicherheitsmechanismus erfordern, damit sie in die Anfangsposition zurückgesetzt werden. Das Sortiment bietet eine Auswahl an Materialien und Oberflächen, Federausführungen, Drehmomenten der Öffnungs- und Schließfeder.
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
Hochtemperaturrollen sind ideal für Geräte wie Backofenräder sowie für Anwendungen, bei denen hohe Temperaturen zu erwarten sind, wie z. B. Industrieofenanlagen und Autoklaven. Und andere Anwendungen, die eine hohe Temperaturbeständigkeit erfordern. Unser Angebot umfasst Rollen mit Bolzenaufnahme, festestehender Platte und drehbarer Platte. Diese sind in verschiedenen Materialien und Farben erhältlich, darunter Thermoplast, Edelstahl und Gummi. Es sind verschiedene Tragfähigkeiten und Größen erhältlich.
Nivellierfüße mit Bolzen und Drehfuß aus Metall sind eine langlebige Lösung für den Aufbau von Maschinen und Förderbändern. Diese Füße verfügen über ein Drehgelenk und einen Bolzen und wurden im Hinblick auf die Präzision und die Stärke des Gewindes gefertigt.
Die Nivellierfüße mit einem starren Unterteil aus Metall sind eine kostengünstige Lösung für Anwendungen mit leichter Beanspruchung. Nutzen Sie diese Nivellierfüße für Büromöbel, Regale, POS-Displays, Aktenschränke und kleine Maschinen.
Diese Scharniere mit konstantem Drehmoment halten Türen oder Platten in Position, sodass eine Gasdruckfeder oder Deckelstütze überflüssig wird. Der Drehmomentwert ist auf einen bestimmten Wert fixiert, sodass während der gesamten Lebensdauer keine Einstellungen erforderlich sind. Das Sortiment umfasst Scharniere aus verschiedenen Materialien und mit verschiedenen festen Drehmomentwerten, einschließlich Rastscharniere.
Leider ist Ihre Sitzung aufgrund von Inaktivität abgelaufen. Bitte melden Sie sich an oder laden Sie die Seite erneut, um fortzufahren.