Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Aluminium Maschinen Spannelemente

 (5 Produktgruppen)

Liste Rasteransicht

Uniforce Clamps

Auf Lager In Produktion

These Uniforce Clamps can clamp two pieces with an equivalent clamping action with a single clamp. It is exceptionally strong, durable, and versatile. They can withstand big loads and high pressure without sacrificing performance.

It is very effective for clamping many workpieces. They are small and easy to include in fixtures due to the use of tapped holes and slots. It can be used to clamp circular bars as long as the jaw's centre line is above the workpiece's centre line. Used in industries such as construction metalworking or precision machining.

  • It withstands big loads and high pressure without sacrificing performance.
  • It is small and easy to include in fixtures due to the use of tapped holes and slots.
  • Used in industries such as construction metalworking or precision machining.
Material: Aluminium

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Uniforce Clamps - Long Length

Auf Lager In Produktion

These Uniforce Clamps can clamp two components with the same clamping action as a single clamp, which is useful in situations involving longer lengths and high forces. It is extremely strong, long-lasting, and versatile. They can handle heavy loads and tremendous pressure while maintaining functionality.

It is particularly effective for clamping a large number of workpieces. The precise and regulated clamping provided by the smooth sliding motion and robust locking mechanism ensures excellent stability and precision. Used in industries such as construction metalworking or precision machining.

  • Useful in situations involving longer lengths and high forces.
  • It can handle heavy loads and tremendous pressure while maintaining functionality.
  • Used in industries such as construction metalworking or precision machining.
Material: Steel, Aluminium

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Uniforce Clamps - Machinable

Auf Lager In Produktion

These Machinable Uniforce Clamps can clamp two components with the same clamping action as a single clamp. The clamp jaws include excess material that may be machined away to fit the shape of your workpiece. It is extremely strong, long-lasting, and adaptable. They can withstand huge weights and extreme pressure while remaining functioning.

It is very useful for clamping a large number of workpieces. The smooth sliding action and sturdy locking mechanism enable precise and controlled clamping, ensuring exceptional stability and accuracy. Used in industries such as construction metalworking or precision machining.

  • It clamps two components with the same clamping action as a single clamp.
  • It can withstand huge weights and extreme pressure while remaining functioning.
  • Used in industries such as construction metalworking or precision machining.
Material: Aluminium

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Linearskalen

Auf Lager In Produktion

Linearskalen werden verwendet, um Schiebespanner präzise und wiederholt entlang von Linearführungen oder Wellen zu positionieren. Es stehen zwei Ausführungen zur Wahl, jeweils mit unterschiedlicher Montageart.

Linearskalen mit Einzelskala und Linearskalen mit Doppelskala. Jede hat ihre eigene Montageart. Schraubbefestigung mit vorgebohrten Löchern oder Klebebefestigung mit einer Markierung für das Schraubloch, das nicht vorgebohrt ist.

Sie verfügen über eine markierte Skala oder ein Rastermuster entlang einer oder beiden Kanten, als Orientierungshilfe für Benutzer. Robust und wetterbeständig.

Sie werden weithin verwendet und kommen in einer Vielzahl von Industrieanwendungen zum Einsatz, darunter im Automobilsektor, in der Luftfahrt und bei medizinischer Ausrüstung.

  • Material: Aluminium, mit eingravierten Skaleneinteilungen/Markierungen.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Nivellierrollen

Auf Lager In Produktion

Unsere multifunktionalen Nivellierrollen sind die ideale Wahl für Maschinen, Schränke, mobile Geräte und Transportmittel. Müheloses Transportieren und Positionieren von Ausrüstung mit nur einer Hand Das Rad ist aus schwarzem Polyamid gefertigt und hat ein Aluminiumgehäuse. In einer Reihe von Befestigungen und Justierungsmöglichkeiten mit einer Tragfähigkeit von bis zu 1500 kg erhältlich.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)