Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Farbe: Natur, Schwarz Material Entflammbarkeitsklasse: , UL94 V-2, UL94 V-0, UL94 HBSeriennummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.
Verwenden Sie die Filter oder suchen Sie in der Liste unten, um das gewünschte Produkt zu finden.
| Preisbereich | Verfügbarkeit | Flanschhöhe | Mindestaußendurchmesser | Farbe | Material | Innendurchmesser | Maximaler Außendurchmesser | Kaufen | |
|---|---|---|---|---|---|---|---|---|---|
| 0,3859 € - 0,3859 € | 74 Auf Lager |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Natur
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 1,0473 € - 1,0473 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.083 in
2.1 mm
|
0.945 in
24.0 mm
|
Natur
|
Nylon 6/6
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0794 € - 0,1259 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.087 in
2.2 mm
|
0.201 in
5.1 mm
|
Schwarz
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,0761 € - 0,1208 € | 10095 Auf Lager |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Schwarz
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 0,1186 € - 0,1664 € | 3500 Auf Lager |
0.315 in
8.0 mm
|
0.272 in
6.9 mm
|
Schwarz
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 0,1272 € - 0,1635 € | 23822 Auf Lager |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Schwarz
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,1137 € - 0,1578 € | 19520 Auf Lager |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Schwarz
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 300 Auf Lager |
0.118 in
3.0 mm
|
3.858 in
98.0 mm
|
Natur
|
Nylon 6/6
|
1.969 in
50.0 mm
|
2.244 in
57.0 mm
|
|||
| 0,3558 € - 0,3629 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natur
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 448 Auf Lager |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Natur
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.709 in
18.0 mm
|
|||
| 8000 Auf Lager |
0.059 in
1.5 mm
|
0.508 in
12.9 mm
|
Natur
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.748 in
19.0 mm
|
|||
| 0,1134 € - 0,1807 € | 12 Auf Lager |
0.02 in
0.5 mm
|
0.256 in
6.5 mm
|
Schwarz
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 253 Auf Lager |
0.236 in
6.0 mm
|
1.299 in
33.0 mm
|
Natur
|
Nylon 6/6
|
0.965 in
24.5 mm
|
1.969 in
50.0 mm
|
|||
| 0,0801 € - 0,0936 € | 3000 Auf Lager |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Natur
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 4830 Auf Lager |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Natur
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
|||
| Um die Lieferzeit anzufragen, klicken Sie hier |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Natur
|
Nylon 6/6
|
0.791 in
20.1 mm
|
1.417 in
36.0 mm
|
|||
| 3518 Auf Lager |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Natur
|
Nylon 6/6
|
0.717 in
18.2 mm
|
1.417 in
36.0 mm
|
|||
| 0,1476 € - 0,1546 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
Natur
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.827 in
21.0 mm
|
||
| 3876 Auf Lager |
0.118 in
3.0 mm
|
0.701 in
17.8 mm
|
Natur
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.26 in
32.0 mm
|
|||
| 4982 Auf Lager |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natur
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
|||
Leider ist Ihre Sitzung aufgrund von Inaktivität abgelaufen. Bitte melden Sie sich an oder laden Sie die Seite erneut, um fortzufahren.
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Leider ist Ihre Sitzung aufgrund von Inaktivität abgelaufen. Bitte melden Sie sich an oder laden Sie die Seite erneut, um fortzufahren.