Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Farbe: Natur, Schwarz Material Entflammbarkeitsklasse: , UL94 V-2, UL94 V-0, UL94 HBSeriennummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.
Verwenden Sie die Filter oder suchen Sie in der Liste unten, um das gewünschte Produkt zu finden.
| Preisbereich | Verfügbarkeit | Flanschhöhe | Mindestaußendurchmesser | Farbe | Material | Innendurchmesser | Maximaler Außendurchmesser | Kaufen | |
|---|---|---|---|---|---|---|---|---|---|
| Um die Lieferzeit anzufragen, klicken Sie hier |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natur
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
|||
| 0,0396 € - 0,0489 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.126 in
3.2 mm
|
0.248 in
6.3 mm
|
Natur
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.5 in
12.7 mm
|
||
| 0,0277 € - 0,0343 € | 4000 Auf Lager |
0.031 in
0.8 mm
|
0.119 in
3 mm
|
Natur
|
Nylon 6/6
|
0.089 in
2.3 mm
|
0.187 in
4.7 mm
|
||
| Um die Lieferzeit anzufragen, klicken Sie hier |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Natur
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
|||
| 0,0483 € - 0,0597 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.046 in
1.2 mm
|
0.135 in
3.4 mm
|
Natur
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.218 in
5.5 mm
|
||
| 0,0419 € - 0,0518 € | 8252 Auf Lager |
0.063 in
1.6 mm
|
0.378 in
9.6 mm
|
Natur
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.642 in
16.3 mm
|
||
| 0,0396 € - 0,0489 € | 38071 Auf Lager |
0.063 in
1.6 mm
|
0.327 in
8.3 mm
|
Natur
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.63 in
16.0 mm
|
||
| 10184073 | 72900 Auf Lager |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Natur
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.48 in
12.2 mm
|
||
| 0,1621 € - 0,1865 € | 835 Auf Lager |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natur
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 10161111 | 0,3127 € - 0,3285 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.039 in
1.0 mm
|
0.134 in
3.4 mm
|
Schwarz
|
40% Glass Filled PPS
|
0.114 in
2.9 mm
|
0.217 in
5.5 mm
|
|
| 0,1449 € - 0,1449 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.039 in
1.0 mm
|
0.138 in
3.5 mm
|
Schwarz
|
25% Glass Filled Nylon 6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 0,0266 € - 0,0674 € | 416 Auf Lager |
0.079 in
2.0 mm
|
0.248 in
6.3 mm
|
Schwarz
|
25% Glass Filled Nylon 6
|
0.138 in
3.5 mm
|
0.354 in
9.0 mm
|
||
| 0,2224 € - 0,2369 € | 400 Auf Lager |
0.197 in
5.0 mm
|
0.382 in
9.7 mm
|
Schwarz
|
25% Glass Filled Nylon 6
|
0.177 in
4.5 mm
|
0.618 in
15.7 mm
|
||
| 0,4133 € - 0,4304 € | 18988 Auf Lager |
0.177 in
4.5 mm
|
0.256 in
6.5 mm
|
Schwarz
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| 0,1621 € - 0,1865 € | 2589 Auf Lager |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Natur
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm
|
||
| 0,1621 € - 0,1865 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natur
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,1621 € - 0,1865 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Natur
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| 0,1621 € - 0,1865 € | 974 Auf Lager |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Natur
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm
|
||
| 0,0294 € - 0,079 € | 40 Auf Lager |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Schwarz
|
25% Glass Filled Nylon 6
|
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
||
| 0,218 € - 0,2496 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
Natur
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.618 in
15.7 mm