Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20249427
20249427
| Menge | Preis pro Stück |
|---|---|
| 1 - 99 | 11,91 € |
| 100 - 199 | 10,7159 € |
| 200 - 499 | 9,5322 € |
| 500 - 999 | 8,338 € |
| 1000 + | 7,1439 € |
| d1+0|-0.025 | 12.0 |
|---|---|
| l1 005 00 | 75.0 |
| d2 | M10 |
| d3 | 20.0 |
| l2 | 16.0 |
| h1 | 8.0 |
| TX Size | TX-50 |
| Antriebstyp | Torx |
| Material | 316 Edelstahl |
| Zolltarifnummer | 7318156290 |
| Oberfläche | Geschwärzt |