Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20248505
20248505
| Menge | Preis pro Stück |
|---|---|
| 1 - 99 | 16,7903 € |
| 100 - 199 | 15,1082 € |
| 200 - 499 | 13,4364 € |
| 500 - 999 | 11,7542 € |
| 1000 + | 10,0721 € |
| d1+0|-0.025 | 16.0 |
|---|---|
| l1 005 00 | 55.0 |
| d2 | M12 |
| d3 | 24.0 |
| l2 | 18.0 |
| h1 | 11.0 |
| TX Size | TX-60 |
| Antriebstyp | Torx |
| Material | Edelstahl 303 |
| Zolltarifnummer | 7318156290 |
| Oberfläche | Geschwärzt |