Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20247744
20247744
| Menge | Preis pro Stück |
|---|---|
| 1 - 99 | 2,762 € |
| 100 - 199 | 2,4817 € |
| 200 - 499 | 2,2117 € |
| 500 - 999 | 1,9314 € |
| 1000 + | 1,6614 € |
| d1+0|-0.025 | 4.0 |
|---|---|
| l1 005 00 | 16.0 |
| d2 | M3 |
| d3 | 6.0 |
| l2 | 4.0 |
| h1 | 3.0 |
| TX Size | TX-10 |
| Antriebstyp | Torx |
| Material | Edelstahl 303 |
| Zolltarifnummer | 7318156290 |
| Oberfläche | Geschwärzt |