Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20245603
20245603
| Menge | Preis pro Stück |
|---|---|
| 1 - 99 | 27,4023 € |
| 100 - 199 | 24,6611 € |
| 200 - 499 | 21,9198 € |
| 500 - 999 | 19,1785 € |
| 1000 + | 16,4373 € |
| d1+0|-0.025 | 20.0 |
|---|---|
| l1 005 00 | 35.0 |
| d2 | M16 |
| d3 | 30.0 |
| l2 | 22.0 |
| h1 | 14.0 |
| A/F | 10.0 |
| Antriebstyp | Sechskant-Betätigung |
| Material | 316 Edelstahl |
| Zolltarifnummer | 7318156290 |
| Oberfläche | Geschwärzt |