Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20235178
20235178
| Menge | Preis pro Stück |
|---|---|
| 1 - 99 | 9,3452 € |
| 100 - 199 | 8,4107 € |
| 200 - 499 | 7,4762 € |
| 500 - 999 | 6,5417 € |
| 1000 + | 5,6071 € |
| d1+0|-0.025 | 10.0 |
|---|---|
| l1 005 00 | 60.0 |
| d2 | M8 |
| d3 | 14.0 |
| l2 | 12.0 |
| h1 | 7.0 |
| TX Size | TX-45 |
| Antriebstyp | Torx |
| Material | 316 Edelstahl |
| Zolltarifnummer | 7318156290 |
| Oberfläche | Geschwärzt |