Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20233747
20233747
| Menge | Preis pro Stück |
|---|---|
| 1 - 99 | 3,302 € |
| 100 - 199 | 2,9697 € |
| 200 - 499 | 2,6374 € |
| 500 - 999 | 2,3155 € |
| 1000 + | 1,9833 € |
| d1+0|-0.025 | 5.0 |
|---|---|
| l1 005 00 | 8.0 |
| d2 | M4 |
| d3 | 8.0 |
| l2 | 5.0 |
| h1 | 4.0 |
| TX Size | TX-20 |
| Antriebstyp | Torx |
| Material | 316 Edelstahl |
| Zolltarifnummer | 7318156290 |