Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20231965
20231965
| Menge | Preis pro Stück |
|---|---|
| 1 - 99 | 3,6343 € |
| 100 - 199 | 3,2708 € |
| 200 - 499 | 2,9074 € |
| 500 - 999 | 2,544 € |
| 1000 + | 2,1806 € |
| d1+0|-0.025 | 5.0 |
|---|---|
| l1 005 00 | 30.0 |
| d2 | M4 |
| d3 | 8.0 |
| l2 | 5.0 |
| h1 | 4.0 |
| w1 | 1.0 |
| Antriebstyp | Mit Schlitz |
| Material | Edelstahl 303 |
| Zolltarifnummer | 7318156290 |
| Oberfläche | Geschwärzt |