Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Farbe: Natur, Schwarz Material Entflammbarkeitsklasse: , UL94 V-2, UL94 V-0, UL94 HBSeriennummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.
Verwenden Sie die Filter oder suchen Sie in der Liste unten, um das gewünschte Produkt zu finden.
| Preisbereich | Verfügbarkeit | Flanschhöhe | Mindestaußendurchmesser | Farbe | Material | Innendurchmesser | Maximaler Außendurchmesser | Kaufen | |
|---|---|---|---|---|---|---|---|---|---|
| 0,2037 € - 0,2324 € | 10233 Auf Lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natur
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,1621 € - 0,1865 € | 2180 Auf Lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natur
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,2037 € - 0,2324 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natur
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,2037 € - 0,2324 € | 846 Auf Lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natur
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,1621 € - 0,1865 € | 150 Auf Lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natur
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,3687 € - 0,3687 € | 60 Auf Lager |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Natur
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.433 in
11.0 mm
|
||
| 0,9139 € - 0,9139 € | 1125 Auf Lager |
0.079 in
2.0 mm
|
0.512 in
13.0 mm
|
Natur
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| 0,208 € - 0,2726 € | 69821 Auf Lager |
0.11 in
2.8 mm
|
0.272 in
6.9 mm
|
Natur
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.488 in
12.4 mm
|
||
| 0,2037 € - 0,2625 € | 9447 Auf Lager |
0.63 in
16.0 mm
|
0.39 in
9.9 mm
|
Schwarz
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.551 in
14.0 mm
|
||
| 0,1218 € - 0,1578 € | 14889 Auf Lager |
0.394 in
10.0 mm
|
0.283 in
7.2 mm
|
Schwarz
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 0,0761 € - 0,1208 € | 12242 Auf Lager |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
Schwarz
|
Nylon 6/6
|
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
||
| 0,2166 € - 0,2783 € | 12688 Auf Lager |
0.067 in
1.7 mm
|
0.37 in
9.4 mm
|
Schwarz
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.748 in
19.0 mm
|
||
| 0,108 € - 0,1707 € | 417 Auf Lager |
0.063 in
1.6 mm
|
0.177 in
4.5 mm
|
Schwarz
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
||
| 0,284 € - 0,3701 € | 403 Auf Lager |
0.319 in
8.1 mm
|
0.756 in
19.2 mm
|
Natur
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.394 in
35.4 mm
|
||
| 0,1492 € - 0,2066 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.315 in
8.0 mm
|
0.382 in
9.7 mm
|
Schwarz
|
Nylon 6/6
|
0.177 in
4.5 mm
|
0.618 in
15.7 mm
|
||
| 0,0783 € - 0,1242 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.291 in
7.4 mm
|
0.193 in
4.9 mm
|
Schwarz
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,0889 € - 0,1241 € | 904 Auf Lager |
0.177 in
4.5 mm
|
0.154 in
3.9 mm
|
Schwarz
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 0,1549 € - 0,2023 € | 2679 Auf Lager |
0.091 in
2.3 mm
|
0.394 in
10.0 mm
|
Schwarz
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
||
| 0,2367 € - 0,3055 € | 6453 Auf Lager |
0.354 in
9.0 mm
|
0.504 in
12.8 mm
|
Schwarz
|
Nylon 6/6
|
0.335 in
8.5 mm
|
0.984 in
25.0 mm
|
||
| 0,1186 € - 0,1664 € | 5996 Auf Lager |
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
Schwarz
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
Leider ist Ihre Sitzung aufgrund von Inaktivität abgelaufen. Bitte melden Sie sich an oder laden Sie die Seite erneut, um fortzufahren.
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Leider ist Ihre Sitzung aufgrund von Inaktivität abgelaufen. Bitte melden Sie sich an oder laden Sie die Seite erneut, um fortzufahren.