Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Farbe: Natur, Schwarz Material Entflammbarkeitsklasse: , UL94 V-2, UL94 V-0, UL94 HBSeriennummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.
Verwenden Sie die Filter oder suchen Sie in der Liste unten, um das gewünschte Produkt zu finden.
| Preisbereich | Verfügbarkeit | Flanschhöhe | Mindestaußendurchmesser | Farbe | Material | Innendurchmesser | Maximaler Außendurchmesser | Kaufen | |
|---|---|---|---|---|---|---|---|---|---|
| 0,0302 € - 0,0373 € | 960 Auf Lager |
0.079 in
2.0 mm
|
0.157 in
4.0 mm
|
Natur
|
Nylon 6/6
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
||
| 0,1361 € - 0,1764 € | 1777 Auf Lager |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
Schwarz
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.63 in
16.0 mm
|
||
| 0,3228 € - 0,4017 € | 2997 Auf Lager |
1.26 in
32.0 mm
|
0.571 in
14.5 mm
|
Schwarz
|
Nylon 6/6
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
||
| 0,1242 € - 0,1606 € | 14000 Auf Lager |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Schwarz
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,1693 € - 0,2195 € | 2660 Auf Lager |
0.024 in
0.6 mm
|
0.138 in
3.5 mm
|
Schwarz
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.232 in
5.9 mm
|
||
| 0,0909 € - 0,0909 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.067 in
1.7 mm
|
0.193 in
4.9 mm
|
Natur
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| 0,1136 € - 0,1578 € | 23274 Auf Lager |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Natur
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| 0,1315 € - 0,1707 € | 17483 Auf Lager |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Natur
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
||
| 0,1699 € - 0,2201 € | 454 Auf Lager |
0.079 in
2.0 mm
|
0.543 in
13.8 mm
|
Natur
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| 0,1635 € - 0,2137 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Natur
|
Nylon 6/6
|
0.559 in
14.2 mm
|
0.984 in
25.0 mm
|
||
| 0,2715 € - 0,2827 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Schwarz
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,1186 € - 0,1664 € | 5996 Auf Lager |
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
Schwarz
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 0,1463 € - 0,1908 € | 62 Auf Lager |
0.039 in
1.0 mm
|
0.63 in
16.0 mm
|
Schwarz
|
Nylon 6/6
|
0.492 in
12.5 mm
|
0.787 in
20.0 mm
|
||
| 0,2037 € - 0,3716 € | 2921 Auf Lager |
0.051 in
1.3 mm
|
0.378 in
9.6 mm
|
Schwarz
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| 0,0794 € - 0,1109 € | 6000 Auf Lager |
0.138 in
3.5 mm
|
0.154 in
3.9 mm
|
Schwarz
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 0,0794 € - 0,1107 € | 4062 Auf Lager |
0.315 in
8.0 mm
|
0.173 in
4.4 mm
|
Schwarz
|
Nylon 6/6
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||
| 0,1044 € - 0,1463 € | 5500 Auf Lager |
0.315 in
8.0 mm
|
0.165 in
4.2 mm
|
Schwarz
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| 0,0794 € - 0,1107 € | 16962 Auf Lager |
0.051 in
1.3 mm
|
0.248 in
6.3 mm
|
Schwarz
|
Nylon 6/6
|
0.157 in
4.0 mm
|
0.366 in
9.3 mm
|
||
| 0,1136 € - 0,1578 € | 4830 Auf Lager |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Natur
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
| 0,2367 € - 0,3055 € | 2500 Auf Lager |
0.098 in
2.5 mm
|
0.689 in
17.5 mm
|
Schwarz
|
Nylon 6/6
|
0.402 in
10.2 mm
|
1.102 in
28.0 mm