Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Prídržné zariadenia Svorky a upínače Spiral Cam Clamps

 (2 sady výrobkov)

Zoznam Mriežka

Spiral Cam Clamps

Na sklade Vo výrobe

Spiral Cam Clamps are used when something has to be clamped or fastened using a self-locking clamp. It has a spiral cam mechanism for quick tightening and relaxing of the grip. Users may modify the clamping force by simply turning the cam to meet the applications individual needs.

A shaft through the middle is used to operate it mechanically, pneumatically, or hydraulically. It is extremely compact and low-profile, making it excellent for multi-component fastening.

The self-locking effect remains active during pressure failure, resulting in substantially improved operational safety via pneumatic and hydraulic clamping. Used in automotive, construction, manufacturing, and general engineering applications.

  • It has a spiral cam mechanism for quick tightening and relaxing of the grip.
  • It is extremely compact and low-profile, making it excellent for multi-component fastening.
  • Used in automotive, construction, manufacturing, and general engineering applications.
Material: Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Spiral Cam Clamps - Actuating Handle

Na sklade Vo výrobe

Spiral Cam Clamps with actuating handle are used when something has to be clamped or fastened using a self-locking clamp. It has a spiral cam mechanism for quick tightening and relaxing of the grip. Users may modify the clamping force by simply turning the cam to meet the applications individual needs.

The actuating handle is easy to grab and enables smooth, effortless action. Simply spinning the handle adjusts the clamping force to meet the precise needs of the application. It is extremely compact and low-profile, making it excellent for multi-component fastening.

The self-locking effect remains active during pressure failure, resulting in substantially improved operational safety via pneumatic and hydraulic clamping. Used in automotive, construction, manufacturing, and general engineering applications.

  • It has a spiral cam mechanism for quick tightening and relaxing of the grip.
  • Actuating handle is easy to grab and enables smooth, effortless action.
  • Used in automotive, construction, manufacturing, and general engineering applications.
Material: Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)