Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Prídržné zariadenia Svorky a upínače Machinable Fixture Clamps

 (1 sada výrobkov)

Zoznam Mriežka

Machinable Fixture Clamps

Na sklade Vo výrobe

These Machinable Fixture Clamps are used to process and hold workpieces that are flat, uneven, or round, in place during machining operations. This assures precision and reproducibility. It has a strong and consistent gripping ability.

It comes with cam bolts and a machining screw to keep the clamp in place while the clamp face is machined to fit the component shape. This guarantees precision as well as stability during machining processes.

Easy to incorporate into machining settings and attach quickly and securely. Used in precision machining, complex workpieces and one-off or low-volume production applications. Please never assume the clamp is tight; always verify the tightened clamp before machining.

  • Used to hold workpieces that are flat, uneven, or round in place during machining operations.
  • It comes with cam bolts and a machining screw.
  • Used in precision machining, complex workpieces and one-off or low-volume production applications.
Material: Mild Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)