Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Kovový Kontajnerové plomby Bezpečnostné a identifikačné plomby

 (5 sady výrobkov)

Zoznam Mriežka

Bezpečnostné plomby

Na sklade Vo výrobe

Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.

Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Aluminium, Polypropylene (PP) and Steel
  • Colours: Blue, Green, Natural, Orange, Red, White and Yellow

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Kolíkové plomby

Na sklade Vo výrobe

A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.

These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.

The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.

ISO 17712:2013 (coated pin option only) and C-TPAT compliant.

The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.

  • Material: Acrylonitrile Butadiene Styrene (ABS) Barrel and Steel Pin
  • Colours: Blue, Green, Orange, Red and White

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Lankové plomby - kovové telo

Na sklade Vo výrobe

Our Metal Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.

The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering.

Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.

  • Material: Aluminium body with Galvanised Steel cable
  • Colours: Black, Blue, Bronze and Red

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Lankové plomby - plastové telo

Na sklade Vo výrobe

Our Plastic Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.

The seal has an enhanced locking mechanism and tamper evident features. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).

  • Material: Polypropylene (PP) body with Chrome Plated Steel hasp.
  • Colours: Blue, Green and Red

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Visiace plomby

Na sklade Vo výrobe

Naše visiace plomby sa používajú na zabezpečenie tovaru počas prepravy a poskytujú zjavnú indikáciu neoprávnenej manipulácie alebo porušenia – poskytujú vám pokoj počas prepravy. Tieto plomby sú ideálnou voľbou pre náročnejšie aplikácie.

Plomba sa dá odstrániť len pomocou nožníc na drôt (predávajú sa samostatne). Tieto plomby ponúkajú lacnú a bezpečnú jednorazovú alternatívu k bežným visiacim zámkom. Sú vyrobené z priehľadného materiálu proti neoprávnenej manipulácii.

  • Materiál: telo zo živice SAN a polypropylénu (PP) s chrómovanou oceľovou sponou
  • Zárez na drôtenej západke, ktorý sa dá odstrániť rukou (voliteľné)
  • Farby: modrá, zelená a červená

Vrátane variantov, ktoré obsahujú štítok RFID na elektronické skenovanie a zaznamenávanie.

Inštalácia:
1. Vytiahnite sponu z puzdra
2. Zasuňte sponu do otvoru v hornej časti puzdra
3. Stlačením zamknite.

Medzi aplikácie patria: plastové prepravné boxy, dvere vozidiel a dvere colných skladov.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)