Self-centring Bonded Washers are commonly used where hydraulic fluids and pneumatic oils are prevalent. They are an ideal option for maintenance, repair and operation applications.
Nitrile Washers are typically used with screws and bolts. The washer is made from steel and comes with a rubber O-ring seal that fits within the inside diameter of the washer. This washer and seal combination helps ensure a watertight assembly for your application.
Customers have the option to purchase a kit that contains a selection of size options that are suitable for BSP or Metric threads. This ensures quick and easy access to suitable sizes. Alternatively customers can purchase individual parts, in the thread type and specific size required.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Fasteners | Thread Type | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
490071 | £ 0.2272 - £ 0.2272 | In production |
1/4 BSP
|
BSP
|
|||||||
£ 0.4189 - £ 0.4189 | 300 In stock |
3/4 BSP
|
BSP
|
||||||||
£ 0.3244 - £ 0.3244 | 810 In stock |
M12
|
Metric
|
||||||||
490086 | £ 0.7776 - £ 0.7776 | 900 In stock |
M24
|
Metric
|
|||||||
£ 1.5881 - £ 1.5881 | 87 In stock |
1-1/2 BSP
|
BSP
|
||||||||
£ 53.5181 - £ 53.5181 | 17 In stock |
M8-M24
|
Metric
|
||||||||
£ 0.3244 - £ 0.3244 | 1193 In stock |
1/2 BSP
|
BSP
|
||||||||
£ 0.3682 - £ 0.3682 | 815 In stock |
M8
|
Metric
|
||||||||
£ 0.4299 - £ 0.4299 | 997 In stock |
M18
|
Metric
|
||||||||
492254 | £ 0.9159 - £ 0.9528 | 200 In stock |
M26
|
Metric
|
|||||||
492250 | £ 1.2308 - £ 1.2308 | 80 In stock |
1-1/4 BSP
|
BSP
|
|||||||
£ 44.5916 - £ 44.5916 | 15 In stock |
1/8 thru 1 BSP
|
BSP
|
||||||||
£ 0.2464 - £ 0.2464 | 1300 In stock |
3/8 BSP
|
BSP
|
||||||||
£ 0.5421 - £ 0.5421 | 376 In stock |
1 BSP
|
BSP
|
||||||||
£ 0.3806 - £ 0.3806 | 741 In stock |
M16
|
Metric
|
||||||||
£ 0.5325 - £ 0.5325 | 326 In stock |
M20
|
Metric
|
||||||||
492255 | £ 1.2417 - £ 1.2417 | 488 In stock |
M30
|
Metric
|
|||||||
£ 0.2094 - £ 0.2094 | 120 In stock |
1/8 BSP
|
BSP
|
||||||||
£ 0.4805 - £ 0.4805 | 5380 In stock |
5/8 BSP
|
BSP
|
||||||||
£ 0.319 - £ 0.319 | 126 In stock |
M10
|
Metric
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue