Quantity | Unit price |
---|---|
100 - 499 | £ 0.4545 |
500 - 999 | £ 0.4449 |
1000 + | £ 0.4367 |
Colour | Black |
---|---|
Full Material | Steel;Nitrile Butadiene Rubber 80 |
Seal Material | Nitrile NBR 80 |
Thread Type | Metric |
Compatible Fasteners | M22 |
Washer Type | Bonded Washer |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue