Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Charnières plates

 (14 Types de produit)

Liste Grille

Dual Axis Torque Hinge

En stock En cours de production

These Dual Axis Torque Hinges are made from Stainless Steel and are ideal for use as pivoting monitor mounts. The fixed torque value allows the hinge to swivel in a smooth and controlled fashion in either direction.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Butt Hinges

En stock En cours de production

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Leaf Hinges - Clear Plastic

En stock En cours de production

Clear Plastic Leaf Hinges or Flat Hinges are used for light weight support in application where no stress will be put on the screw fixing holes and angle rotation.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Leaf Hinges - Male Stud Thread Insert Mount

En stock En cours de production

The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Leaf Hinges - Female Thread Insert Mount

En stock En cours de production

The Leaf Hinges with Female Threaded Inserts are also recognised as Stand Off Hinges or Surface Mount Hinges. Made of Polyamide and fitted with Brass inserts, this range is resistant to oil, greases and most industrial chemicals. A selection of sizes for the hinge and the mounting screws are available.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

En stock En cours de production

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Leaf Hinges - Through Hole Mount with Cover Plate

En stock En cours de production

This range of Leaf Hinges are mounted with pass-through holes being hexagonal  or countersunk. A screw cover gives the hinges a protection to the screw mount and an appealing aesthetic appearance. Made of re-inforced PA Glass Fibre, the 200 degrees rotation is secured by a rotation pin made of POM, providing strenght and anti-corrosion.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Leaf Hinges - Countersunk Mount

En stock En cours de production

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Leaf & Flag Stand Off Hinges

En stock En cours de production

Leaf and Flag Hinges are ideal for door removal when space to access inside of cabinet is difficult. The range comes in a choice of profiles and materials

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Constant Torque Hinges - Position Controlled

En stock En cours de production

These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Adjustable Torque Hinges - w/Pin Screw

En stock En cours de production

These Adjustable Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value can be adjusted by turning the inbuilt screw and the range can be found in different materials, finishes and fixing types.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Adjustable Torque Hinges - w/Leaf Screw

En stock En cours de production

Adjustable Torque Hinges are operate with a single torque adjustment using the screw. They are used to hold doors or panels in position. The adjusting screw is made from stainless steel. The medium hinge is suitable for M4 fixings and the large hinge is suitable for M6 fixings both of which are not supplied

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Spring Hinges - Open and Close Position

En stock En cours de production

Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Set Position Hinge Every 30 degree

En stock En cours de production

Detent Hinges are Torque Hinges indented every 30 degrees allowing panels to be positioned and maintained withough auxiliary components. The torque is factory preset and cannot be modified by users. Made of Anodised Aluminiumm, a choice of finish is available for aesthetic appeal. Several torque values are available.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)