Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Bridage Brides coulissantes

 (1 Type de produit)

Liste Grille

Sliding Clamps - for Slotted Hole

En stock En cours de production

Sliding Clamps are used to quickly place, lock, release, and adjust sliding bars in applications. It is made up of two interlocking parts that give a firm hold on the equipment while also allowing for simple adjustment and alignment. A bolt or a latch mechanism can be used to open and shut the sliding clamps.

Sliding Clamps for slotted holes when used with a scale plate, the reading line on the sliding clamp enables quick, easy and accurate alignment. It is fixedly placed in an assembly for further stability. They are only suitable for straight linear movement of a sliding bar (not supplied) and cannot withstand any other applied stresses.

These are widely used in a wide range of industrial applications, including automotive, construction, and medical devices. They are resistant to temperatures of up to 90C .

  • Material: Body made of die-cast zinc, chrome plated.
  • Grip made of polyamide plastic (black or orange), or stainless steel SUS304.
  • Clamping shaft/wedge made of stainless steel.
  • Ball plunger made of polyacetal.
  • Max. static load up to 500N.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)